E-Module for Closed Loop Control - Series PID00A-40* | #PID00A-401


LOADING IMAGES
PID00A-401

E-Module for Closed Loop Control - Series PID00A-40* | #PID00A-401

Parker electronic modules series PID00A-40* for closed loop control meet the demands of position, pressure and velocity control applications for valves with integrated electronics and spool position feedback capability.


Technical Specifications

  • Technology Option: Linearization of valve behaviour
  • Product Series: Electronic module
  • Actuation Type: N/A
  • Mounting Type: Snap-on mounting on EN 50022 rail
  • Mounting Position: Unrestricted
  • Body Material: Polycarbonate
  • Function: Closed loop control, N/A
  • Maximum Operating Pressure: N/A
  • Pressure Control Range: N/A
  • Maximum Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: N/A
  • For Fluid Type: N/A
  • Interface Type: USB type-B
  • Operating Current: Max. 0.1 A
  • Input Voltage: 18 - 30 VDC
  • Specifications Met: IP20 acc. EN 60529; V0 acc. UL 94; EMC EN 50081-2, EN 50082-2
  • Electrical Connection: Screw terminals 0.2 … 2.5 MM2, disconnectable
  • Cable Type: 0.5 MM2 overall braid shield for sensor and signal (AWG20)
  • Cable Length: 50 m
  • Weight: 0.16 kg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker electronic modules PID00A-40* for closed loop control (for rail mounting) are compact, easy to install and provide time-saving wiring by disconnectable terminals. They have been created for proportional directional control valves with integrated electronics and spool position feedback capability to enable position, pressure and velocity control applications. The digital design of the circuit results in good accuracy and optimal adaption for the valves by a comfortable interface program.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Proven design - ensures reliable operation
• Digital circuit design - enables optimum valve performance
• Free PC user software (www.parker.com/propxd) - for comfortable adaption
• Short delivery time - no warehousing necessary
• Extended PID controls
• Speed control with position feedback
• Differential input stage with different signal options
• Output stage with different output options
• Four-quadrant ramp function
• Status indicator
• Parametrisierung über USB Typ-B Schnittstelle
• Connection by disconnectable terminals
• Compatible to the relevant European EMC standards

Applications:
• Suitable for general hydraulic applications
• Machine tools
• General presses

Read More Show Less

CAD Drawings + Files

Part Number
PID00A-401 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478