PFD Parker Factory Display - Industrial Monitor / Visualization System | #EMN_PFD_2


LOADING IMAGES
EMN_PFD_2

PFD Parker Factory Display - Industrial Monitor / Visualization System | #EMN_PFD_2 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Display Size: 40 inch, 32 inch, 40 inch, 46 inch, 55 inch
  • Product Type: Industrial Monitor
  • Display Type: Color TFT
  • Interface Type: n/a
  • Resolution: 1366x768 pixels (max) (32"), 1920x1080 pixels (max) (40" - 55")
  • Backlight Life: -
  • Operating System: Windows XP Pro, Windows XP
  • Software: Parker PFD Manager
  • Inputs/Outputs: 4x USB, 2x RS-232, 1x RS-232/422/485, 2x 1000 BaseT Ethernet, 1x DVI-I, 1x Analog VGA, PS/2 Keyboard, PS/2 Mouse, HD 5.1 Audio Input/Output
  • CPU: Celeron M550 (2.0 GHz)
  • System Memory: 2GB DRAM, 4GB DRAM
  • Client Data Storage: 80 GB (Intel SSD)
  • Input Voltage: 100 to 120 / 220 to 240 VAC (50/60Hz), 120/240 VAC
  • Operating Temperature: 0 to 50 °C (controller), 5 to 40 °C (panel), 32 to 122 °F (controller), 41 to 113 °F (panel)
  • Operating Humidity: 5 to 95 % (controller), 20 to 80 % (panel), Non-condensing
  • Ingress Protection Rating: IP20
  • Specifications Met: CE, UL, RoHS
Safety Warning

Item Information

The PFD Parker Factory Displays offer unprecedented flexibility and impact for delivering critical messages to associates on the factory floor. One of the best ways to cut the high cost of downtime and scrap is to empower workers with real-time, situational awareness for faster response to downs and non-conforming conditions on the factory floor.  That's why the new Parker Factory Display (PFD) visualization system pays for itself so quickly. PFD offers unprecedented flexibility and impact for delivering critical messages to associates on the factory floor.  Whether presenting Andon displays, lean metrics, production status, OEE data, safety policies or employee announcements, the Parker Factory Display is much more than a “scoreboard” that simply displays text.

PFD Parker Factory Display / Visualization System - Features:
Information Anywhere! – Move information around or even off the plant floor with integrated web publishing capabilities...
• Offered in 32”, 40”, 46” and 55” widescreen sizes with 16.7 million colors as a full PFD or monitor only solution
• Controller-only version connects to an external monitor via HDMI, DVI or VGA
• Controller only version now has two Ethernet ports to separate office and plant networks
• Intuitive development tools and templates allow easy screen customization and configuration
• Customer designed templates allow corporate-wide, standard metrics to be deployed faster and easier than any other technology
• Direct PLC connectivity automates data collection - over 40 drivers included at no charge
• Publishing to any Web browser allows remote viewing/editing from practically anywhere
• Connect and read information from databases such as Access and SQL via the ODBC driver
• HD image quality supports stunning graphical capabilities and rich media for high impact presentations
• A continuous improvement database can be distributed to multiple locations - even exported to common formats for further analysis
• Sophisticated security allows 6 different access levels including “view only” for remote users
• Thermal sensors and fans provide cooling in Industrial environments
• Power can be scheduled to match downtime – saving energy
• Priced competitively with less capable LED display products
• VESA mounting

The new Parker Factory Display offers unparalleled visual impact that enhances the message, while its distributed architecture easily integrates into your existing manufacturing and IT infrastructures. The newly designed controller for the PFD allows IT Professionals to utilize the best practice of separating the Office Network from the Plant Network. This network separation allows for  better network security and the ability to optimize performance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514