PCA Industrial PC PowerStation | #PCA-015-3R3-55


LOADING IMAGES
PCA-015-3R3-55

PCA Industrial PC PowerStation | #PCA-015-3R3-55

The PCA, Parker's Industrial PC PowerStation offers increased processing power, more memory, solid state drive technology, better reliability, fanless design and more display options and the flexibility to run your control software of choice.


Technical Specifications

  • Certificates: Class I Div 2, CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH
  • Display Size: 15.6" Touchscreen
  • Interface Type: Analog resistive
  • Display Size: 7 inch, 15.6 inch Touchscreen
  • Software: None, -
  • Product Type: Industrial PC
  • Display Type: -
  • Interface Type: Analog Resistive
  • Resolution: 1366 x 768 pixels (max)
  • Backlight Life: 50000 Hours
  • Operating System: Windows Standard Embedded 7P, Windows 7P
  • Inputs/Outputs: Dual 1GB Ethernet, USB 2.0, USB 3.0, RS-232/422/485, VGA, HDMI, Audio Out
  • CPU: 1.86 GHz Quad Core
  • System Memory: 4GB DRAM (DDR3L 1600 MHz)
  • Client Data Storage: 64 GB SSD
  • Input Voltage: 12 to 24 VDC, 12 VDC
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Operating Humidity: 10 to 90 % @ 40°C (non-condensing)
  • Ingress Protection Rating: IP65 (front bezel)
  • Specifications Met: CE, UL/cUL, IEC/EN61010, FCC Class A, Haz-Loc (Class 1, Div 2), RoHS, REACH, Class I Div 2 Option
Safety Warning

Item Information

The PCA is not a standard Industrial PC series; every aspect of its design protects against common failure modes to provide long-lasting and reliable operation and to eliminate machine downtime and maintenance. The PCA's fan-less design allows users to install-and-forget by avoiding the most common component failure in Industrial PCs—the fan. In addition, the PCA's vent-less design helps shield against metal filings and other contaminants from entering the unit, eliminating any need to internally dust or clean the unit.

Markets
• Pharmaceutical
• Food & Beverage
• Packaging
• General machinery

Features & Benefits
• New processing power - The quad core processor unlocks the power of your application. Parker can customize the with custom OEM images so that your 3rd party software is pre-insalled.
• Industrial hardened in a sleek design - Every aspect of the PCA design protects against common failure modes to provide long lasting and reliable operation. The PCA's’s fan-less and ventless design allows users to install-and-forget by avoiding the most common component failure in Industrial PCs: the fan. Coupled with a mechanically reinforced SSD, and intensive shock and vibration specifications, the PCA is meant to withstand any industrial condition.

Applications
• Industrial PC Touchpanel
• 3rd Party Applications an provide: IIoT, SCADA, HMI capabilities

Read More Show Less

CAD Drawings + Files

Part Number
PCA-015-3R3-55 ZIP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514