Passive Power Supply Module for use with PSD1M Multi-Axis Servo Drives : 20kVA / 3*230-480VAC | #PSD1MWP02000000000


LOADING IMAGES
PSD1MWP02000000000

Passive Power Supply Module for use with PSD1M Multi-Axis Servo Drives : 20kVA / 3*230-480VAC | #PSD1MWP02000000000

PSD1MWP020 passive power supplies have a continuous output rating of 20kVA and a peak of 40kVA for up to 5 seconds. Designed for use with the PSD1M-series multi-axis servo drives, it may be used to power several axes via the energy saving common DC-bus


Technical Specifications

  • Product Series: PSD1
  • Drive Axis Type: Multi-Axis Technology
  • Input Voltage: 3*230 to 480 VAC
  • Maximum Output: 20kVA @ 400/480VAC Input (30kVA with optional line choke)
  • Operating Temperature: 0 to 40 °C, 32 to 104 °F
  • Specifications Met: CE (EMC & LVD), RoHS Compliance, UL Listed, cUL Listed
Safety Warning

Item Information

PSD1MWP020 passive power supply provides flexiblity, plus cost and energy savings, and is particularly suitable for all centralised automation systems, such as those found in many packaging machines, where large numbers of drives are often required. They are designed for use with the PSD1M-series multi-axis servo drives. The base configuration consists of a common DC bus supply and multiple PSD1-M servo drive modules, connected through DC bus bars - permitting energy sharing between axes.

Markets:
• Factory Automation
• Packaging Machinery
• Miscellaneous Industrial

Features/Benefits:
• Efficient power control - Common DC bus connection for energy exchange between drives
• Reduced Machine Footprint

Applications:
• Material forming machines
• Textile machines
• Plastics machines
• Printing machines
• Handling machines

Technical Specifications:
PSD1MWP020 Multi-Axis Passive Power Supply Overview:
• Power Supply Input Supply : 3x 230-480VAC
• Power Supply Output Voltage : 325-680VDC
• Power Supply Continuous Output Rating :
 - 12kVA @ 230VAC input (19kVA with optional line choke)
 - 20kVA @ 400/480VAC input (30kVA with optional line choke)
• Power Supply Peak Output Rating (<5 sec) :
 - 24kVA @ 230VAC input (32kVA with optional line choke)
 - 40kVA @ 400/480VAC input (56kVA with optional line choke)
• CE + UL/cUL Listed

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859