ParPHorm L1938 Form-In-Place Sealing Compound | #19-26-1938-0200


LOADING IMAGES
19-26-1938-0200

ParPHorm L1938 Form-In-Place Sealing Compound | #19-26-1938-0200

Parker Chomerics PARPHORM® L1938 non-conductive, fluorosilicone material is a thermal cure system specially designed for fluid resistance applications.


Technical Specifications

  • Weight (g): 200 grams
  • Storage Temperature: -10 °C
  • Package Type: 6 Fluid Ounce SEMCO Tube
  • Durometer: 45
  • Tensile Strength: 4.25
  • Product Type: Thermal Cure
  • Specific Gravity: 1.24
  • Body Material: Fluorosilicone
  • Shelf Life: 6 Months
  • Filler Material: None
  • Polymer Material Options: Fluorosilicone
Safety Warning

Item Information

Parker Chomerics PARPHORM® is a family of non-conductive form-in-place elastomeric sealing compounds. The product line consists of state-of-the-art compounds designed to be robotically dispense onto small housings and then cured. Dispensed beads range from 0.018 in (0.46 mm) to 0.062 in (1.57 mm).

Parker Chomerics PARPHORM® L1938 fluorosilicone form-in-place material is a thermal cure system specially designed for fluid resistance applications. It has a Shore A hardness of 45 and compression set of 14%. As a fluorosilicone, PARPHORM® L1938 is highly resistant to a wide variety of caustic fluids. The fast full cure cycle time of 30 minutes at 140°C allows for immediate handling and quick turn-around for QC testing. The parts can be immediately packaged and shipped post cure, allowing for shorter lead times and easy integration into final assemblies.

Features and Benefits:
• One component thermal cure material
• Excellent resistance to a wide variety of fluids
• Excellent adhesion to a wide variety of substrates (aluminum, phenolic resins, copper, stainless steel, glass, PVC, ceramics, and many plastics)
• Low material and installation costs

Typical Applications:
• Densely populated electronics packaging
• Aluminum, copper, stainless steel, glass, ceramics, and plastic housings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336