OBSOLETE: Parker Temptrace™ Feed Through (PTFT) Kits | #PTFT 3.25


LOADING IMAGES
PTFT 3.25

OBSOLETE: Parker Temptrace™ Feed Through (PTFT) Kits | #PTFT 3.25 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Maximum Bundle O.D. (inch): 3.25
  • Maximum Bundle Outside Diameter: 1.5 inch, 83 mm
  • Minimum Bundle Outside Diameter: 38 mm
  • Length: 10 inch, 25.4 cm
  • Maximum Cabinet Wall Thickness: 1-1/8 inch, 28.6 mm
  • Feed-Through Inside Diameter: 3.5 inch, 8.9 cm
  • Minimum Expanded Inside Diameter: n/a
  • Compatible Series: All Multitube® Bundles
Safety Warning

Item Information

Parker's PTFT kits provide a water tight seal during installation of Parflex Temptube™ and Temptrace™ bundles. PTFT kits provide an exceptional method for installing Parflex bundles in instrument enclosures, a junction box or cabinets. Review the literature listed under the Product Support tab for order details and installation instructions.

Markets:
• Chemical Processing and Refineries

Features/Benefits:
• Provides an excellent method for bundle installation with a water tight seal

Applications:
• Steam supply lines
• Condensate return lines
• Lubrication lines
• Refrigeration lines
• Liquid nitrogen lines
• Simple instrument line freeze protection and viscosity maintenance
• High and low temperature maintenance for gases, liquids and other process materials

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563