High Pressure Hydraulic Hose - 2390N | #2390N-16V12


LOADING IMAGES
2390N-16V12

High Pressure Hydraulic Hose - 2390N | #2390N-16V12 OBSOLETE

OBSOLETE: This product is no longer available – please refer to the “Product Support” or “Recommended products” section of this page for details on any alternative products, or contact us for further assistance.


Technical Specifications

  • Maximum Operating Pressure: Obsolete
  • Cover Color: Blue
  • Hose I.D. (size): -16
  • Weight: 0.79 lb/ft, 1.17 kg/m
  • Design Factor: 4:1
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Maximum Operating Pressure: 280 bar, 4060 psi, 28 MPa
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Minimum Bend Radius: 11 inch, 280 mm
  • Application: Hydraulic Systems, Subsea Control Lines, Oil & Gas, Portable Equipment, Subsea BOP
  • Cover Material: Polyurethane
  • Size: -16
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: ISO 13628-5
  • Compatible Fitting: 9X Series, E4 Series
  • Hose Inner Tube Material: Polyamide 11, Methanol Washed
  • Inside Diameter: 1 inch, 25.4 mm
  • Hose Reinforcement Material: 2 Closed Spirals and 2 Open Spirals of High Tensile Steel Wire
  • Outside Diameter: 1.380 inch, 35 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

High pressure Polyflex 2390N hoses are rated up to 7,000 psi and are used in oil and gas hydraulic systems, portable hydraulic tools, BOP stacks, and as subsea control lines. Assemblies are robust yet lightweight, weighing up to 20% less than comparable rubber hoses. Parker hose assemblies feature extremely long lengths which reduce potential leak points by eliminating multiple adaptors and low dimensional change under pressure, resulting in excellent response times with very low pressure drops.

Markets:
• Upstream Oil & Gas
• Land-based and offshore
• Industrial
• Subsea

Features/Benefits:
• Low dimensional change under pressure resulting in excellent response times
• Smooth bore for low pressure drop
• Meets or exceeds the performance requirements of ISO 13628-5
• Low volumetric expansion
• Continuous long lengths without splices
• Available in twin line constructions
• Seawater-resistant polyurethane jacket

Applications:
• Hydraulic systems
• Hydraulic tools and jacks
• Subsea control lines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563