High Pressure Hydraulic Hose - 2390N | #2390N-04V16


LOADING IMAGES
2390N-04V16

High Pressure Hydraulic Hose - 2390N | #2390N-04V16

Parker 7,000 psi hydraulic hose for hydraulics and subsea control lines


Technical Specifications

  • Maximum Operating Pressure: 7, 000 psi
  • Hose I.D. (size): -4
  • Cover Color: Yellow
  • Application: Hydraulic Systems, Subsea Control Lines, Oil & Gas, Portable Equipment, Subsea BOP
  • Design Factor: 4:1
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Media: Petroleum Hydraulic Fluids
  • Maximum Operating Pressure: 7107 psi, 49 MPa, 490 bar
  • Maximum Operating Temperature: 131 °F, 55 °C
  • Minimum Bend Radius: 2-3/4 inch, 70 mm
  • Specifications Met: ISO 13628-5
  • Compatible Fitting: E3 Series
  • Weight: 0.17 lb/ft, 0.25 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane Sea Water Resistant
  • Size: -4
  • Hose Reinforcement Material: 2 Closed Spirals and 2 Open Spirals of High Tensile Steel Wire
  • Inside Diameter: 1/4 inch, 6.4 mm
  • Outside Diameter: 0.520 inch, 13.3 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

High pressure Polyflex 2390N hoses are rated up to 7,000 psi and are used in oil and gas hydraulic systems, portable hydraulic tools, BOP stacks, and as subsea control lines. Assemblies are robust yet lightweight, weighing up to 20% less than comparable rubber hoses. Parker hose assemblies feature extremely long lengths which reduce potential leak points by eliminating multiple adaptors and low dimensional change under pressure, resulting in excellent response times with very low pressure drops.

Markets:
• Upstream Oil & Gas
• Land-based and offshore
• Industrial
• Subsea

Features/Benefits:
• Low dimensional change under pressure resulting in excellent response times
• Smooth bore for low pressure drop
• Meets or exceeds the performance requirements of ISO 13628-5
• Low volumetric expansion
• Continuous long lengths without splices
• Available in twin line constructions
• Seawater-resistant polyurethane jacket

Applications:
• Hydraulic systems
• Hydraulic tools and jacks
• Subsea control lines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563