High Pressure Hydraulic Hose - 2380N/2388N | #2380N-04V06


LOADING IMAGES
2380N-04V06

High Pressure Hydraulic Hose - 2380N/2388N | #2380N-04V06

Parker 10,000 psi hydraulic hose


Technical Specifications

  • Cover Color: Yellow
  • Maximum Working Pressure (psi): 10, 150
  • Hose I.D. (inch): 1/4
  • Design Factor: 4:1
  • Specifications Met: n/a
  • Compatible Fitting: 8X Series
  • Maximum Operating Pressure: 10150 psi, 70 MPa, 700 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 2-3/4 inch, 70 mm
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Petroleum Hydraulic Fluids
  • Application: Oil & Gas Hydraulic Systems, Portable Equipment
  • Inside Diameter: 1/4 inch, 6.4 mm
  • Weight: 0.18 lb/ft, 0.27 kg/m
  • Hose Inner Tube Material: Polyamide 12
  • Cover Material: Polyurethane
  • Size: -4
  • Hose Reinforcement Material: 2 Spirals and 2 Open Spirals of High Tensile Steel Wire
  • Outside Diameter: 0.530 inch, 13.4 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

High pressure 2380N and 2388N hoses are rated up to 15,000 psi and are used in oil and gas hydraulic systems, or portable hydraulic tools and as subsea control lines (-16 hose). Parker high pressure hose assemblies are robust yet lightweight, weighing up to 20% less than comparable rubber hoses. Hose assemblies feature extremely long lengths which reduce potential leak points by eliminating multiple adaptors and low dimensional change under pressure, resulting in excellent response times with very low pressure drops.

Markets:
• Upstream Oil & Gas
• Land-based and offshore
• Industrial
• Subsea

Features/Benefits:
• Flexible and lightweight
• Low volumetric pressure
• Replaces high pressure rigid tubing where flexibility is important
• Continuous long lengths without splices
• Available in twin line constructions

Applications:
• Hydraulic systems
• Hydraulic tools and jacks
• Grease injection
• Rescue equipment
• Subsea control lines (-16 hose only)

Technical Specifications:
• Standard color: Black, Blue, Green, Red, Yellow
• Temperature range: -40°F up to +212°F

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563