High Pressure Hydraulic Hose - 2022N | #2022N-06V91-10K-PFD


LOADING IMAGES
2022N-06V91-10K

High Pressure Hydraulic Hose - 2022N | #2022N-06V91-10K

Parker 2022N is a 10,000 psi constant pressure hose from Polyflex designed for hydraulic or oil and gas applications.


Technical Specifications

  • Hose I.D. (inch): 3/8
  • Cover Material: Sea water resistant polyurethane
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Design Factor: 4:1
  • Media: Air, Petroleum Hydraulic Fluids, Water
  • Specifications Met: ISO 13628-5, Section 7.9, SAE J343 (for less than 50 micro-amps leakage under 75,000 volts per ft.), SAE J517 (for less than 50 micro-amps leakage under 75,000 volts per ft.)
  • Maximum Operating Pressure: 10000 psi, 69 MPa
  • Inside Diameter: 3/8 inch, 9.5 mm
  • Maximum Operating Temperature: 131 °F, 55 °C
  • Safety Features: Methanol Washed Core Tube.
  • Compatible Fitting: 3X Series Hose guards (HG2022N-4) are required for all hand held applications. Parker Parflex suggests the use of bend restrictors for all assemblies.
  • Hose Reinforcement Material: Braid of Aramid Fiber
  • Application: Methanol Injection, Pressure Control Devices, Umbilicals, Control Fluids, Acidizing, Well Stimulation, Offshore, Oil & Gas
  • Minimum Bend Radius: 4 inch, 100 mm
  • Outside Diameter: 0.750 inch, 19 mm
  • Weight: 0.16 lb/ft, 0.24 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Size: -6

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

High pressure 2022N hoses are rated to 10,000 psi and are used in oil and gas applications, hydraulic systems, and as subsea umbilicals. The 2022N hoses are robust yet lightweight, weighing up to 20% less than comparable rubber hoses. Hose assemblies feature extremely long lengths which reduce potential leak points by eliminating multiple adaptors. They offer low dimensional change under pressure, resulting in excellent response times with very low pressure drops.

Markets:
• Upstream Oil & Gas
• Land-based and offshore
• Subsea

Features/Benefits:
• Flexible and lightweight
• Replaces steel pipe where flexibility is important
• Smooth bore for improved performance and low pressure drops
• Continuous long lengths without splices
• Meets or exceeds performance requirements of SAE J517/J343

Applications:
• Hydraulic systems
• Subsea production umbilicals
• Oilfield pressure control devices
• Offshore oil applications – fluid control, acidizing, methanol injection, well stimulation
• Tools and jacks
• Test apparatus

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563