Par Fit Replacement Interchangeable Compressed Air Filter Elements | #PR1690770


LOADING IMAGES
PR1690770

Par Fit Replacement Interchangeable Compressed Air Filter Elements | #PR1690770

High efficiency replacement interchangeable compressed air filter elements for Atlas Copco, Donaldson, Hankison and Zander filter ranges. Par Fit elements deliver the ultimate combination of reliability, performance, availability and price.


Technical Specifications

  • Brand: Hankison
  • Element: E-9-40
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Compressed Air Filter Element
  • Filter Type: Coalescing, Dry Particulate and Oil Vapour Reduction
  • Product Series: Par Fit Replacement Interchangeable Compressed Air Filter Elements
  • Application: Compressed Air and Nitrogen Gas Applications
  • Industry: Industrial Manufacturing Equipment
    |Food & Beverage
    |Automotive
    |Electronics
    |Pharmaceuticals
    |Medical & Dental
  • Element Change Interval: Coalescing and Dry Particulate (AO, AA): 12 months

    Oil Vapour Reduction (ACS): When oil vapour or odour is detected.
Safety Warning

Item Information

When you need a replacement element for compressed air equipment, look no further than Par Fit.

To achieve the stringent air quality levels required by both modern manufacturing industry and ISO8573-1:2001 the international standard for compressed air quality, highly specialised filtration materials are employed in the construction of filter elements, which have both a finite capacity and life to retain contamination. It is important to remember that when the filter life has expired, the required air quality can no longer be maintained.

Filters are installed to provide contaminant removal to a specific air quality requirement, therefore the primary reason to change filter elements should always be to maintain air quality and they should therefore be replaced every 12 months.

Covering almost every major OEM, the Par Fit range extends to over 1,600 individual parts, meeting the needs of a huge variety of compressed air and gas generation equipment. Every part is precision engineered to be fully interchangeable with the original, and specified to perform to equivalent or superior standard. And with the technical excellence and engineering quality that comes as standard with Parker, Par Fit delivers the ultimate combination of reliability, performance, availability and price.

For a selection tool to find your relevant Par Fit interchangeable element please visit Parker Cross Reference

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066