P3L Lite FRL System Air Pressure Regulators - P3LR Series | #P3LRX12BNJP


LOADING IMAGES
P3LRX12BNJP

P3L Lite FRL System Air Pressure Regulators - P3LR Series | #P3LRX12BNJP OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Maximum Inlet Pressure (bar): 0 to 16
  • Pressure Gauge: Yes
  • Port Type: BSPP
  • Pressure Control Range (bar): 0 to 16
  • Product Type: Mini Regulator, Pneumatic Regulator - Manual Adjustable
  • Pressure Control Range: 0 to 232 psig, 0 to 16 bar, 0 - 30 psig, 0 - 2 bar
  • Maximum Inlet Pressure Rating: 0 to 232 psig, 0 to 16 bar
  • Flow Rate: 20.7 SCFM, 9.8 dm3/sec, 0 - 99 / Low SCFM, 0 - 44 / Low dm3/sec
  • Pressure Regulator Type: Relieving
  • Port Type: BSPP
  • Port Size: 1/4", 1/4 inch
  • Gauge Port Size: 1/8", 1/8 inch
  • Operating Temperature: +32° to +140° °F, 0° to +60° °C
  • Body Material: Brass
  • Seal Material: Nitrile
  • Weight: 0.2 kg, 0.44 lb
Safety Warning

Item Information

Parker's P3LR is a lightweight pressure regulator with an unbalanced poppet design, adaptable, and multi modular within various options. It offers good response and accurate pressure regulation. For low flow and space restricted applications this product can provide a solution that does not sacrifice performance. The P3LR can also be mounted using a modular connector, limited to 2 other P3L air preparation product units. The various options available such as pressure gauge, relieving & non-relieving, pressure range. preset pressures and tamperproof options make this series easy to design to your application.

Markets
• Air and Gas
• Appliances
•  Entertainment Automation
•  Factory Automation
•  Machine Tools
•  Misc. Industrial
•  Misc. Manufacturing
•  Molding
•  Packaging Machinery
•  Printing and Marking Equipment
•  Vehicle Assembly Facilities
•  Wearing Apparel
•  Food and Beverage
•  Misc. Processing

Features/Benefits
• Integral 1/4 ports (BSPP & NPT)
• Robust but lightweight aluminium construction
• Secondary pressure ranges 2, 4 & 8 bar
• Unbalanced poppet valve standard, with solid control piston
• Relieving & Non-relieving types
• Non-rising knob
• Industrial water & Drinking water applications available

Applications
•  To be used in combination with valves and cylinders
•  Used with air tools and compressors
•  Positioning
•  Cutting
•  Machining
•  Pick and place
•  Packaging and wrapping systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859