DRAGON BREATH® 250 Oil Resistant Steam Hose, Series 7288 | #7288-1002A


LOADING IMAGES
7288-1002A

DRAGON BREATH® 250 Oil Resistant Steam Hose, Series 7288 | #7288-1002A OBSOLETE

Dragon Breath® 250 Oil Resistant Steam Hose is designed for steam applications to 406°F for saturated steam at 261 psi and 450° for superheated steam at 250 psi, Series 7288


Technical Specifications

  • Maximum Working Pressure (psi): 250
  • Hose I.D. (inch): 1
  • Standard Pack Qty (ft): 500
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Chloroprene Rubber (CR), ARPM Class B Oil Resistance
  • Application: Steam
  • Media: Steam (Saturated), Steam (Superheated)
  • Specifications Met: ARPM Class B Cover, ISO 6134, Type 2
  • Inside Diameter: 1 inch, 25.4 mm
  • Maximum Operating Temperature: 207 °C (Saturated Steam), 232 °C (Superheated Steam), 406 °F (Saturated Steam), 450 °F (Superheated Steam)
  • Maximum Operating Pressure: 17.2 bar (Superheated Steam), 18 bar (Saturated Steam), 250 bar (Superheated Steam), 261 bar (Saturated Steam)
  • Cover Structure: Perforated, Wrapped
  • Hose Reinforcement Material: 2 Braids of Wire
  • Package Type: Reel
  • Outside Diameter: 1.594 inch, 40.5 mm
  • Cover Color: Red
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Weight: 0.9 lb, 0.41 kg
  • Minimum Bend Radius: 12 inch, 304.8 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7288 Dragon Breath Oil Resistant Steam Hose provides excellent service across a wide variety of steam applications. The hose is durable, crush resistant and kink resistant for easy handling and long service life, and the rugged cover resists abrasion, heat and weathering to provide maximum performance, especially in applications where the hose may be subject to oil mist, spray or pooling. Series 7288 is qualified with permanent crimp couplings, eliminating the need for bulky, heavy clamps and providing a safe and secure connection.

Markets:
• General Industrial
• Manufacturing
• Oil & Gas

Features/Benefits:
• Tube: Black EPDM for exceptional heat resistance and long service life to 406°F /450°F.
• Reinforcement: Multiple wire braids for extreme strength and durability.
• Cover: Red chloroprene for abrasion, oil and weathering resistance; perforated for steam service.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Hot water
• Saturated steam (to 261 psi @ 406°F max)
• Superheated steam (to 250 psi @ 450°F max)
• Cleaning storage tanks/vessels
• Cleaning manufacturing equipment
• Cleaning and heating processing equipment
• Manufacturing and processing plants
• Oilfield
• Refineries

Industry Standards
• ISO 6134 Type 2

Safety/Technical:
•  Click here to link to CrimpSource® for current crimp specifications.  

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583