Oil Level Indicators | #OILLVLIND


LOADING IMAGES
OILLVLIND

Oil Level Indicators | #OILLVLIND

Robust oil level indicators reliably provide electronic indication of oil level to the cockpit. They are individually designed for each particular interface and application.


Technical Specifications

  • Operating Temperature: -65° to +400 °F
Safety Warning

Item Information

Parker Aerospace oil level indicators are used in any place with fluid storage (reservoir, tank, or gearbox) to reliably indicate single-point or multi-point readings of oil level. These are electrical sensors of reed-switch design that include an aluminum or non-metallic float with a magnet.

The oil level indicators have high reliability. They are individually designed for each particular interface and application. This custom design includes electric connector interface and flange mount to bolt onto fluid reservoir. The robust switch is potted, with wires isolated, so that components are protected.

This technology can apply to any fluid storage and Parker does supply indicators for fuel and water applications.

APPLICATIONS:
This technology is used on turbine engine lubrication systems on all types of aircraft.

FEATURES AND ATTRIBUTES:
• Highly reliable reed switch design
• Materials provide lightweight but reliable performance
• Individually designed for each particular interface and application

OPTIONAL FEATURES:
• Single point or multipoint oil level indications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Contact & Support Information
Parker Aerospace--Repair Location Finder
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687680