OBSOLETE: Oil & Fuel Transfer Hose - Oilplus 30 | #IH36533103/40


LOADING IMAGES
IH36533103/40

OBSOLETE: Oil & Fuel Transfer Hose - Oilplus 30 | #IH36533103/40 OBSOLETE

This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (mm): 38
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Weight: 0.93 lb/ft, 1.38 kg/m
  • Design Factor: 3:1
  • Vacuum Pressure Rating: 0.9 bar, 26.58 Inch-Hg, 675.06 mm-Hg
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 9.055 inch, 230 mm
  • Application: Oil & Fuel
  • Media: Fuels (with aromatic content not exceeding 50%) - Check fuel type with our catalogue chart., Petroleum Hydraulic Fluids, Water
  • Hose Reinforcement Material: Synthetic Textile Fabric with Embedded Steel Wire Helix
  • Inside Diameter: 1-1/2 inch, 38 mm
  • Maximum Operating Temperature: 100 °C with peaks up to 120°C., 212 °F with peaks up to 248°F.
  • Outside Diameter: 2 inch, 51 mm
  • Maximum Operating Pressure: 450 psi, 30 bar
  • Cover Material: Nitrile Butadiene Rubber (NBR)/PVC
  • Minimum Operating Temperature: -35 °C, -31 °F
  • Length: 40 m
Safety Warning

Item Information

Oilplus 30 bar special design makes this hose ideal for heavy duty, high pressure multi-purpose applications requiring transfer of many types of fluids and for petroleum products with aromatic content not exceeding 50%. It is manufactured for premium service in oilfield applications but can be used in other industries, markets and missions whenever it meets the required performance criteria. This provides an excellent solution for warehouse control avoiding proliferation of stock.

Markets
• Transportation
• Industrial
• Mobile
• Oil & Gas

Features/Benefits
• Suction capability and kink resistance increases the range of applications
• High & low temperature resistance to sustain application in harsh environment
• Design Factor 3:1 enhances safety for operators and equipment

Application
• Vacuum
• Storage tank transfer
• Biodiesel (to B100), diesel,ethanol, gasoline, oil
• Petroleum waste, slurries, waste water

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513