Oil & Fuel Transfer Hose - E-Z Form™ HT | ##7399-0750025


LOADING IMAGES
7399-0750025

Oil & Fuel Transfer Hose - E-Z Form™ HT | #7399-0750025

E-Z Form HT is high temperature petroleum-based oil suction/return hose designed and manufactured as a versatile, solution-driven product for OEM and aftermarket-related.


Technical Specifications

  • Hose I.D. (mm): 19.1
  • Hose Inner Tube Material: Chlorinated Polyethylene Rubber (CPE)
  • Weight: 0.38 lb/ft, 0.56 kg/m
  • Industry: Industrial Manufacturing Equipment, Transportation
  • Brand: Parker
  • Product Type: Oil Hose, Suction Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Materials of Construction: Rubber
  • Design Factor: 4:1
  • Vacuum Pressure Rating: 0.9 bar, 26.58 Inch-Hg, 675.06 mm-Hg
  • Division: Polymer Hose Division Europe
  • Product Style: Suction and Delivery
  • Minimum Bend Radius: 1.417 inch, 36 mm
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Size: -12
  • Application: Oil & Fuel
  • Media: Fuels (Diesel, Gasoline) - Check fuel type with our catalogue chart.
  • Specifications Met: Parker Specifications
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 3/4 inch, 19.1 mm
  • Hose Reinforcement Material: Multiple Braids of Textile with Wire Helix
  • Outside Diameter: 1.181 inch, 30 mm
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Cover Material: Nitrile Butadiene Rubber (NBR)
  • Maximum Operating Temperature: 150 °C, 302 °F

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

E-Z Form HT is a high temperature petroleum based oils suction/return hose  designed to resist cracking and deterioration for the extreme heat generated in Tier IV engine. Allowing full-flow, kink-free performance, E-Z Form effectively replaces preformed hoses and hose/bent metal tube assemblies in many applications — eliminating special design, tooling, fabrication costs and associated long lead times. It also eliminates the need to order prototypes and excessive minimum production quantities. It minimizes the need for costly made-to-order pre-formed hose and metal tubing, reduces installation time, provides rapid delivery from stock and does not require dedicated inventory.

Markets
• Mobile
• Transportation
• Industrial
• Municipalities

Features/Benefits
• Extreme flexibility allows a more direct path in routing minimizing the need for adapters and/or special fittings
• One continuous length of hose minimizes leak points and subsequent warranty issues
• Design Factor 4:1 enhances safety of operators and equipment
• Packaged in fix 25ft lenght can be cut to length as needed
• It is a catalog product available from stock in multiple incremental sizes to catch all opportunities quickly

Applications
• Non-SAE power steering max 10 bar WP
• Low pressure return line
• Vacuum
• On-road & Off-road vehicles

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513