BS&W™ Bottom Sediment & Waste Oilfield Suction/Vacuum Hose, Series 7208E | #7208E-4000200


LOADING IMAGES
7208E-4000200

BS&W™ Bottom Sediment & Waste Oilfield Suction/Vacuum Hose, Series 7208E | #7208E-4000200 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 4
  • Maximum Working Pressure (psi): 150
  • Hose Inner Tube Material: n/a
  • Cover Color: Black
  • Cover Material: Nitrile/Styrene Butadiene Rubber (SBR)
  • Minimum Bend Radius: 16 inch, 406.4 mm
  • Maximum Operating Pressure: 150 psi, 10.3 bar, 1 MPa
  • Vacuum Pressure Rating: Full, 29 Inch-Hg, 737 mm-Hg
  • Minimum Operating Temperature: -22 °F, -30 °C
  • Maximum Operating Temperature: 185 °F, 85 °C
  • Media: Water
  • Specifications Met: n/a
  • Weight: 4.76 kg/m, 3.2 lb/ft
  • Design Factor: 4:1
  • Compatible Fitting: n/a
  • Inside Diameter: 4 inch, 101.6 mm
  • Outside Diameter: 116.1 mm, 4.570 inch
  • Application: Oilfield
  • Hose Reinforcement Material: 2 Plies of Textile with Wire Helix

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7208E BS&W Bottom Sediment & Waste Oilfield Suction/Vacuum Hose provides economical medium pressure, standard duty service across multiple applications. The lightweight construction provides crush resistance for unimpeded flow, and resistance to abrasion, oil and weathering for maximum performance.

Markets:
• General industrial
• Oil & Gas

Features/Benefits:
• Tube: Black nitrile/SBR blend for versatile service to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black nitrile/SBR blend for resistance to abrasion, cuts, gouging, oil, scuffs and weathering.

Applications:
- media
• Brine
• Crude oil
• Mild chemicals
• Petroleum waste
• Sediments
• Sludge
• Slurries
• Water
- usage
• Oilfield equipment and service trucks
• Waste pit recovery/transfer

Safety/Technical:
• Do not use with refined oil or fuel.
• This hose is not intended to transfer undiluted solutions of diesel fuel, fuel oil, kerosene or petroleum
distillates. However, it is suitable for transferring brine, crude oil, drilling mud, fracking fluids, fresh water, mild chemicals, salt water and slurries that may contain additives such as diesel fuel, fuel oil, kerosene or petroleum distillates that are used as corrosion or freeze inhibitors, or gelling agents.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583