WILDCATTER® Oilfield Slim Hole Rotary Drill Hose, Series 7234 | #7234-3000


LOADING IMAGES
7234-3000

WILDCATTER® Oilfield Slim Hole Rotary Drill Hose, Series 7234 | #7234-3000 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 3
  • Hose Inner Tube Material: Black, Nitrile, Synthetic Rubber
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Weight: 4.60 lb, 2.09 kg
  • Maximum Operating Pressure: 3000 psi, 206.8 bar
  • Maximum Operating Temperature: 93 °C, 200 °F
  • Minimum Bend Radius: 43.5 inch, 1104.9 mm
  • Cover Material: Nitrile
  • Cover Structure: Wrapped
  • Cover Color: Black
  • Tube Material: Nitrile
  • Length per Package: 100 ft
  • Media: Lubricants (Oils), Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water, Wet Abrasive Powders (Cement)
  • Specifications Met: n/a
  • Compatible Fitting: WC Series
  • Inside Diameter: 3 inch, 76.2 mm
  • Application: Oilfield
  • Hose Reinforcement Material: 2 Braids of Wire
  • Package Type: Coil
  • Outside Diameter: 3.780 inch, 96.0 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7234 Wildcatter Oilfield Slim Hole Rotary Drill Hose is compatible with many oilfield media and provides excellent high pressure service across multiple drill site applications. The hose incorporates high pressure and high temperature capabilities and features a cover that is resistant to abrasion, oil and weathering to provide maximum performance. Series 7234 is qualified with permanent crimp couplings for a safe and secure connection and provides robust service life in challenging applications.

Markets:
• General industrial
• Oil & Gas

Features/Benefits:
• Tube: Black synthetic rubber for exceptional abrasion and oil resistance to 250°F.
• Reinforcement: Multiple wire plies for extreme strength and durability.
• Cover: Black synthetic rubber for resistance to abrasion, oil and weathering.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Cement solutions
• Mild chemicals
• Oil
• Slurries
- usage
• Portable drilling units
• Reverse circulation systems
• Seismic equipment
• Workover rigs

Safety/Technical:
• Design Factor: 2.5: and 3.3:1
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583