Large Diameter Custom Made Heavy Duty Oilfield Mud Suction Hose, Series TKW160 | #TKW160-6000


LOADING IMAGES
TKW160-6000

Large Diameter Custom Made Heavy Duty Oilfield Mud Suction Hose, Series TKW160 | #TKW160-6000 OBSOLETE

Large Diameter Custom Made Heavy Duty Oilfield Mud Suction Hose is designed for transfer service of highly abrasive drilling mud in applications to 180°F and 100 psi, Series TKW160


Technical Specifications

  • Maximum Working Pressure (psi): 100
  • Hose I.D. (inch): 6
  • Hose Inner Tube Material: Black, Nitrile
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Synthetic Rubber
  • Media: Mild Chemicals - Check your fluid compatibility with our catalogue chart., Mud (Drilling Mud), Mud (Petroleum Waste), Water (Oily Water, Sewage), Water (Sewage)
  • Inside Diameter: 6 inch, 152.4 mm
  • Application: Oilfield
  • Hose Reinforcement Material: 4 Plies of Textile with Wire Helix
  • Package Type: Coil
  • Outside Diameter: 7.125 inch, 181 mm
  • Tube Material: Nitrile
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Vacuum Pressure Rating: Full
  • Weight: 8.5 lb, 3.9 kg
  • Minimum Bend Radius: 36 inch, 914.4 mm
  • Maximum Operating Pressure: 100 psi, 7 bar
  • Maximum Length: 100 ft
Safety Warning

Item Information

Parker's Series TKW160 Large Diameter Custom Made Heavy Duty Oilfield Mud Suction Hose provides excellent heavy duty service across multiple oilfield bulk transfer applications. The thick rubber tube provides additional resistance to abrasives, drilling mud and other typical oilfield materials going through the hose and the cover provides resistance to abrasion and weathering for maximum versatility and performance. The basic hose construction may be modified to customer-specified requirements, including brand, length pattern and built-in coupling configurations. Parker will quickly design and build a custom made product to satisfy specific application requirements and will drop-ship in protective packaging, eliminating the cost of additional handling and the need to compromise on hose performance.

Markets:
• Construction
• General Industrial
• Oilfield

Features/Benefits:
• Tube: Black nitrile for abrasion and oil resistance to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black synthetic rubber for resistance to abrasion, cuts, gouging, scuffs and weathering.
• Couplings: Per customer requirements

Applications:
- media
• Drilling mud
• Mild chemicals
• Oil
• Oily water
• Petroleum waste
• Sewerage
• Slurries
- usage
• Construction sites
• Drill sites
• Surface mines

Safety/Technical:
Custom Made Hose Engineering Hot Lines
- Eastern USA
1-800-438-2004
7:00 am—4:30 pm ET
- Western USA
1-800-783-3922
10:00 am—7:00 pm ET

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583