O-ring Face Seal, 37° Flare and Flareless Code 61 and 62 Flange Adapters | #20-16 XHQ2-S


LOADING IMAGES
20-16 XHQ2-S

O-ring Face Seal, 37° Flare and Flareless Code 61 and 62 Flange Adapters | #20-16 XHQ2-S

Parker's flange adapters with 4-bolt flange connections adapt to Parker's Seal-Lok™ O-ring Face Seal (ORFS), Triple-Lok® 37° flare, Ferulok® inch flareless fittings, and socket pipe weld, and have achieved world-wide acceptance.


Technical Specifications

  • Flange Size (inch): 1
  • Shape: Straight
  • Connection Tube O.D. (inch): 1 1/4
  • Connection Style: 37° Flare
  • Flange: Code 62
  • Body Material: Steel
  • Specifications Met: ISO 6162-2, SAE J518
  • Maximum Dynamic Pressure: 4000 psi
  • O-Ring Material: 90 Durometer Nitrile

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's flange adapters with 4-bolt flange connections conform SAE J518 and ISO 6162-1 and -2. These proven leak-free connections adapt to Parker's Seal-Lok™ O-ring Face Seal (ORFS), Triple-Lok® 37° flare, Ferulok® inch flareless fittings, and socket pipe weld, and have achieved world-wide acceptance.

Markets:
• Construction
• Agriculture
• Oil & Gas
• Transportation
• Mining
• Forestry

Features/Benefits:
• Adapts to Parker's Seal-Lok O-ring Face Seal (ORFS), Triple-Lok 37° flare, Ferulok inch flareless fittings, and socket pipe weld.
• Lower tightening torque required compared to that required for equivalent size threaded port, therefore smaller wrenches and wrench swing clearances needed--providing ease of assembly in tight quarters.
• 13 configurations available, with custom designs available on request.
• Ease of disassembly with use of split clamps.
• Available in steel in sizes ¾” through 1 ½” with working pressures up to 5000 psi.

Applications:
• Hydraulic fluid and gas handling connections

Read More Show Less

CAD Drawings + Files

Part Number
20-16 XHQ2-S DWF IGS IPT JPG SAT STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687620