NSAC Series | #NSAC-252-18MM-E


LOADING IMAGES
NSAC-252-18MM-E

NSAC Series | #NSAC-252-18MM-E

NSAC cartridges are the right solution for blind mate connections. They allow a misalignement at connection between the nipple and coupler half and they are dripless.


Technical Specifications

  • Connection Thread Size: M18x1.5
  • Connection Type: Male Thread
  • Version: Plug
  • Version: Cartridge
  • Connection Thread Size: M18x1,5 mm
  • Length: 57 mm
  • Hex Size: 24 mm
  • Materials of Construction: Anodized Aluminium
  • Seal Material: EPDM
  • Minimum Operating Temperature: -55 °C
  • Maximum Operating Temperature: 120 °C
  • Maximum Operating Pressure: 20 bar
  • Application: Thermal Management, Electronic cabinets, Converters, Radar, Computer and telecommunications
Safety Warning

Item Information

NSAC cartridges are the right solution for blind mate connections. They allow a misalignement at connection between the nipple and coupler half and they are dripless.

Markets:
- Thermal Management
- Electronic cabinets
- Converters
- Radar
- Computer and telecommunications

Features/Benefits:
- No spillage during connection/disconnection
- Low pressure drop
- Advanced internal design for cooling applications
- Can be used either with water or heat transfer oils
- Excellent resistance to vibrations and mechanical stresses
- Easy connection under pressure
- Suitable for main inlet/outlet connections for the cooling circuits
- Allow ± 1mm misalignment at connection

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614