Nonreinforced Conduit Hose, Series 7338 | #7338-2500


LOADING IMAGES
7338-2500

Nonreinforced Conduit Hose, Series 7338 | #7338-2500 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 2-1/2
  • Maximum Operating Pressure: n/a
  • Minimum Bend Radius: n/a
  • Minimum Operating Pressure: n/a
  • Cover Color: Black
  • Cover Material: Synthetic Rubber
  • Media: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Weight: 1.21 lb/ft, 1.80 kg/m
  • Specifications Met: MSHA
  • Hose Reinforcement Material: Mutiple Plies of Textile
  • Inside Diameter: 63.5 mm, 2-1/2 inch
  • Outside Diameter: 2.9 inch, 74.3 mm
  • Application: Industrial, Manufacturing
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Hose Inner Tube Material: Black (minimum 3/16"), Synthetic Rubber (minimum 3/16")

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7338 Nonreinforced Conduit Hose provides excellent service as standard duty, abrasion resistant protection for cable, hose and tubing.  The hose very durable for maximum performance and flame retardant to protect operators from fire hazards. Series 7338 is available in 200-foot continuous lengths.

Markets:
• General Industrial
• Underground Mining

Features/Benefits:
• Tube: Black synthetic rubber for durable service to 180°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black synthetic rubber for resistance to abrasion, cuts, gouging and scuffs.

Applications:
-usage
• Conduit
• Protection for cables, hose, tubing, wiring

Industry Standards:
• MSHA

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583