Non-Spill, Flat Face, Push to Connect Quick Couplings with Sleeve Lock - NS Series | #NS-502-10FO


LOADING IMAGES
NS-502-10FO

Non-Spill, Flat Face, Push to Connect Quick Couplings with Sleeve Lock - NS Series | #NS-502-10FO

NS Series steel non-spill nipple


Technical Specifications

  • Coupling Half: Male Nipple
  • Body Size (inch): 1/2
  • Connection Type: Female ORB
  • Connection Thread Size (inch): 7/8 - 14
  • Application: Hydraulics
  • Maximum Operating Pressure: 2500 psi
  • Product Type: Push to Connect
  • Maximum Operating Temperature: 250 °F
  • Valve Type: Non-spill
  • Minimum Operating Temperature: -40 °F
  • Hex Size: 1.06 inch
  • Flow Rate: 12 Gal/min
  • Body Material: Steel
  • Plating Type: Zinc with Clear Trivalent Chromate
  • Seal Material: Nitrile

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

NS Series Hydraulic Couplers (up to 2500 psi) connect with NS Series Nipples.

Parker's NS Series are double shut-off non-spill, flat face quick couplings designed to minimize spillage and air inclusion when connecting or disconnecting. The coupler has a heavy duty sleeve to withstand pressure surges. Positive valve stop prevents flow checking.


Technical Characteristics:

• Sizes: 3/8” – 1”

• Materials: Steel

• Port Ends: Female NPSF, Female BSPP, Female ORB

• Seal Options: Nitrile, EPR, Fluorocarbon


Markets:

• Industrial

• Construction

• Utility

• Mining


Features/Benefits:

• Push-to-connect operation makes connection easy with one hand

• Locking sleeve helps to prevent accidental disconnection

• Heavy duty coupler sleeve for increased durability

• Non-spill, flat face hydraulic valves minimize fluid loss when disconnecting, to reduce environmental contamination and avoid safety hazards caused by spillage.

• Non-spill, flat face hydraulic valves minimize the amount of air that can enter the system when connecting fluid lines, thus preventing accelerated wear of the system's components.

• Positive valve stop prevents flow checking for smooth performance


Applications: 

• Hydraulic hand tools

• Utility equipment

• Mining Equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$70.24 /part

Quantity:
Shipping: Usually Ships within  2   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539