Non-Spill, Flat Face, ISO 16028 HTMA, Quick Couplings - FF and FC Series | #FF-252-4MP


LOADING IMAGES
FF-252-4MP

Non-Spill, Flat Face, ISO 16028 HTMA, Quick Couplings - FF and FC Series | #FF-252-4MP

FF series steel, non-spill nipple


Technical Specifications

  • Coupling Half: Male Nipple
  • Interchange Type: na
  • Maximum Operating Pressure: 5000
  • Body Size (inch): 1/4
  • Connection Type: Male NPTF
  • Connection Thread Size (inch): 1/4 - 18
  • Application: Hydraulics, Non-spill
  • Maximum Operating Temperature: 250 °F
  • Product Type: Push to Connect
  • Minimum Operating Temperature: -40 °F
  • Valve Type: Non-spill
  • Flow Rate: 3 Gal/min
  • Hex Size: 1 inch
  • Body Material: Steel
  • Plating Type: Zinc with Clear Trivalent Chromate
  • Seal Material: Nitrile

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

FF Series Hydraulic Couplers (up to 5000 psi), meet the requirements of Hydraulic Tool Manufacturer's Association (HTMA - ISO 16028) standards in the 3/8" size, and connect with FF/FC Series Nipples. Parker's FF Series quick connect fittings are double shut off with a non-spill, flat face design to minimize spillage and air inclusion when connecting or disconnecting. Couplers have a sleeve locking mechanism to help prevent accidental disconnection. FF Series quick couplings are available in a range of sizes to be versatile for use in applications with pressures up to 5000 psi.


FF and FC Series Nipples (hydraulic) up to 5000 psi, meet the requirements of Hydraulic Tool Manufacturer's Association (HTMA - ISO 16028) standards in the 3/8" size, and connect with FF Series Couplers. FC nipples are designed to connect under pressure, in situations where fluid lines contain residual pressure caused by thermal expansion.


Technical Characteristics:

• FF Sizes: 1/4” – 1”

• FC (Connect Under Pressure) Sizes: 3/8", 1/2" & 3/4"

• Material: Steel

• Port Ends: Female NPSF, Female NPTF, Female UNF, Female BSPP, Male NPTF

• Seal Options: Nitrile/Polyurethane, EPR, Fluorocarbon


Markets:

• Industrial

• Construction

• Utility

• Agriculture


Features/Benefits:

• Push-to-connect operation makes connection easy with one hand

• 3/8" size is globally interchangeable with other couplings complying with HTMA (ISO 16028) standards

• Hydraulic flat face valves minimize fluid loss when disconnecting, to reduce environmental contamination and avoid safety hazards caused by spillage.

• Hydraulic Flat Face valves minimize the amount of air that can enter the system when connecting fluid lines, thus preventing accelerated wear of the system's components.

• Sleeve lock guards against accidental disconnection


Applications:

• Hydraulic tools

• Construction equipment attachments

• Industrial hydraulic lines

• Agricultural implements

• Coolant fill and drain lines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$103.50 /part

Quantity:
Shipping: Usually Ships within  2   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539