Non-Spill, Flat Face, Chemical Compatible Quick Couplings - FS Series | #FS-372-6FP-E5


LOADING IMAGES
FS-372-6FP-E5

Non-Spill, Flat Face, Chemical Compatible Quick Couplings - FS Series | #FS-372-6FP-E5

FS Series stainless steel nipple with female pipe thread


Technical Specifications

  • Coupling Half: Male Nipple
  • Body Size (inch): 3/8
  • Connection Type: Female NPT
  • Connection Thread Size (inch): 3/8 - 18
  • Application: Chemical Transfer, Fluid Transfer
  • Maximum Operating Pressure: 138 bar, 2000 psi
  • Product Type: Push to Connect
  • Maximum Operating Temperature: 204 °C, 400 °F
  • Valve Type: Non-spill
  • Minimum Operating Temperature: -15 °F
  • Body Size: 1/4 to inch
  • Flow Rate: 3 to 50 Gal/min
  • Connection Type: Female NPT, Female UNF, Male NPTF
  • Vacuum Pressure Rating: No
  • Body Material: Stainless Steel
  • Seal Material: Fluorocarbon
Safety Warning

Item Information

FS Series Hydraulic Couplers (2000 psi), connect with FS Series Nipples.

Parker's FS Series are stainless steel non-spill, flat face hydraulic couplings are designed to minimize spillage and air inclusion when connecting or disconnecting to result in minimal environmental contamination. These quick couplings are ideal for closed system transfer and dispensing of chemicals and other fluids. FS quick connect fittings are available in a range of sizes.


Technical Characteristics:

• Sizes: 1/4” – 1”

• Materials: 316 Stainless Steel

• Port Ends: Male NPT, Female NPTF, Female UNF

• Seal Options: Fluorocarbon, Ethylene Propylene, Neoprene


Markets:

• Chemical processing and handling

• Food processing

• Corrosive fluid handling

• Agriculture


Features/Benefits:

• Push-to-connect operation makes connection easy with one hand

• Corrosion resistant 316 stainless steel material

• Fluorocarbon seals are compatible with many chemicals

• Non-spill, Flat Face valves minimize fluid loss when disconnecting, to reduce environmental contamination and avoid safety hazards caused by spillage.

• Flat Face valves minimize the amount of air that can enter the system when connecting fluid lines


Applications: 

• Chemical dispensing systems

• Chemical processing

• Food processing

• Corrosive media transfer

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539