NITROSource PSA Nitrogen Gas Generator (5% to 5 ppm maximum remaining oxygen content) | #N2-80PBLY


LOADING IMAGES
N2-80PBLY

NITROSource PSA Nitrogen Gas Generator (5% to 5 ppm maximum remaining oxygen content) | #N2-80PBLY

Advanced technology nitrogen gas generator for industry leading performance; a source of increased productivity, sustainability and profitability. NITROSource provides nitrogen gas of 95% to 99,9995% equivalent nitrogen purity.


Technical Specifications

  • Gas Purity: Low
  • Oxygen Content: 0.1 to 5%
  • Flow Rate: 57.0 to 155 m³/h @ 7 barg
  • Energy Saving: Yes
  • Brand: Parker
  • Division: Gas Separation and Filtration Division EMEA
  • Industry: Industrial Manufacturing Equipment, Food & Beverage, Aviation, Oil & Gas
  • Application: Industrial
  • Technology: Filtration
  • Product Type: Nitrogen Gas Generator
  • Flow Rate: 57.0 to 155 m3/hour @ 7 barg
  • Gas Type Generated: Nitrogen
  • Gas Purity: Low
  • Inlet Port Size: G 1
  • Outlet Port Size: G 1/2
  • Port Type: BSPP
  • Electrical Requirements: Yes
  • Input Voltage: 100 to 240 VAC ±10%, 50/60 Hz
  • Ambient Temperature: 5 to 50 °C, 41 to 122 °F
  • Inlet Pressure Rating: 5 to 13 barg, 72.5 to 217 psig
  • Ingress Protection Rating: IP20, NEMA 1
  • Inlet Air Quality Specifications: ISO 8573-1:2010 Class 2.2.2 (2.2.1 with high oil vapour content)
  • Oxygen Content: 0.1 to 5 %
  • Weight: 976 kg, 2147 lb
  • Height: 1894 mm, 74.6 inch
  • Width: 550 mm, 21.7 inch
  • Depth: 2233 mm, 87.9 inch
  • Product Series: NITROSource PSA
  • Noise Level: < 80 dB (Avg)
  • Energy Saving: Yes
Safety Warning

Item Information

The NITROSource nitrogen gas generators unique design and advanced energy saving technology means less compressed air is needed to generate more nitrogen than any other gas generator currently available. Supported by substantially lower servicing costs, reduced downtime and a longer working life than comparable nitrogen generators, NITROSource offers the most cost-efficient nitrogen supply available; significantly more affordable and safer than traditional delivery methods of supply, such as gas cylinders and mini bulk storage.

Key features of the Parker NITROSource:
• Energy saving technology - matches compressed air flow to the nitrogen outlet flow. Resulting in reducing compressed air use, which sequentially lowering energy consumption and save operational costs.

• Lower cost maintenance, extensive working life - the Carbon Molecular Sieve, the ‘engine’ of the generator delivers nitrogen more efficiently, leading to a very long working life – and major savings on maintenance.

• Availability of five year extended warranty - offering the assurance of no unexpected maintenance costs and maximised factory up-time.*

• Industry compliance - food and pharmaceutical safe, in line with European statute (EIGA) and the USA Food & Drugs Administration (FDA Article 21) and Pharmacopeia compliance.

• Unique gas quality control system

• Remote monitoring - enabling connection to proprietary remote management and the generator control systems to control and track gas parameters from a central location

• Easily upgradable supply - simply add extra generators as the application requirement grows.

NITROSource is appropriate for manufacturers and producers in a wide range of industries:
• Food production, processing, storage and packaging - snacks, dairy, grated cheese, milk powder coffee, edible oils

• Beverage and bottling

• Pharmaceuticals - primary and secondary manufacturing, centralised laboratory, inert storage and packaging

• Materials processing - laser cutting, heat treatment and composite manufacturing

• Electronics

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

*Subject to terms and conditions. Please contact your local authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066