Nitrogen Generators for LC/MS applications - with Optional Economy Mode | #LCMS30-0-E


LOADING IMAGES
LCMS30-0-E

Nitrogen Generators for LC/MS applications - with Optional Economy Mode | #LCMS30-0-E

Providing a continuous stream of high purity nitrogen from a single ‘plug & play’unit. Models are available with or without an integral oil free compressor.


Technical Specifications

  • Compressor Included: No
  • Input Voltage: 207V - 253V 50/60Hz
  • Flow Rate: 30 l/min
  • Brand: Parker
  • Division: Gas Separation and Filtration Division EMEA
  • Industry: Healthcare & Life Sciences
  • Application: Analytical Laboratory, Nebulisation Nitrogen, Analytical Laboratory LC-MS, Nebulisation Dry Air
  • Product Type: Nitrogen Gas Generator
  • Product Series: Nitrogen Generators for LC/MS applications - with Optional Economy Mode
  • Technology: Filtration
  • Preventive Maintenance Kit: 12 Month Filter Kit: 606272251, 12 Month Compressor Kit 230V: 606272253, 12 Month Compressor Kit 120V: 606272261
  • Flow Rate: 30 L/min
  • Gas Type Generated: Nitrogen, Air
  • Inlet Air Quality Specifications: ISO8573-1:2001 Class 2.-.1
  • Inlet Port Size: n/a
  • Gas Purity: > 99 %
  • Outlet Port Size: 1/4 inch
  • Port Type: Compression
  • Electrical Requirements: Yes
  • Input Voltage: 207 to 253 VAC 50/60 Hz
  • Maximum Ambient Temperature: 40 °C, 104 °F
  • Minimum Ambient Temperature: 5 °C, 41 °F
  • Compressor Included: No
  • Weight: 103 kg, 227 lb
  • Height: 705 mm, 27.8 inch
  • Width: 510 mm, 20.1 inch
  • Depth: 32.5 inch, 826 mm
Safety Warning

Item Information

The Parker domnick hunter LCMS nitrogen gas generators employ robust, field proven technology to meet the drying, sheath and nebulisation gas requirements of today’s latest LC/MS instrumentation. Two models operate at flow rates of 20 and 30 L/min.

The LCMS generators provide a continuous stream of high purity nitrogen from a single ‘plug & play’ unit. Models are available with and without an integral oil free compressor, are extremely quiet in operation and are fully approved for use by major instrumentation manufacturers.

Innovative design and technology facilitate maximum instrument uptime, attractive return on investment and proven analytical performance, eliminating the need for other modes of supply.

A range of tailored service contracts, extended warranties and global manufacturing capabilities provide comprehensive aftermarket support.

Features / Benefits:
• Ultra high purity, organic free, nitrogen

• Produces a continuous supply of LC/MS grade nitrogen 24 hours a day

• Integral oil free compressor

• Eliminate inconvenient and potentially dangerous nitrogen cylinders

• Optional ECOMax economy module to increase compressor life

• Compact, reliable with minimal operator attention and maintenance

• Phthalate-free componentry

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066