High Speed Motor - Nichols™ M4 Series | #M4


LOADING IMAGES
M4

High Speed Motor - Nichols™ M4 Series | #M4

The Nichols™ M4 high speed gerotor motor has a wide range of smooth operating speeds. Capable of running on low viscosity fluids, it has high starting torque. Intermittent pressures of 2400 psi, torque to 340 lb-in. Speed ranges from 30 to 7500 rpm.


Technical Specifications

  • Brand: Nichols™
  • Displacement: 2.45 to 12.29 cm3/rev (Motor), 0.15 to 0.75 inch3/rev (Motor)
  • Maximum Pressure Differential: 165 bar Intermittent (138 Continuous), 2400 psi Intermittent (2000 Continuous)
  • Maximum Flow Rate: 21 to 42 L/min Intermittent (21 to 42 Continuous), 5.5 to 11 Gal/min Intermittent (5.5 to 11 Continuous)
  • Maximum Output Torque: 5.4 to 30 Nm Intermittent (4.4 to 26 Continuous), 48 to 270 lb-inch Intermittent (39 to 230 Continuous)
  • Minimum Starting Torque: 5 to 29 Nm Intermittent (4.5 to 36 Continuous), 43 to 253 lb-inch Intermittent (40 to 313 Continuous)
  • Maximum Operating Speed: 3000 to 7500 RPM at Intermittent Flow
  • Shaft Diameter: 0.625 inch
Safety Warning

Item Information

The Nichols™ M4 Series is a versatile hydraulic high speed gerotor motor with a wide range of smooth-operating speeds. The Nichols M4 Series features operating speeds from 30 to 7500 rpm, intermittent pressures to 2400 psi, torques to 340 lb-in, bi-directional operation, high pressure shaft seal, heavy duty bearings and two rotating parts in power element.

Markets:
• Factory Automation
• Packaging Machinery
• Printing Equipment
• Vehicle Assembly Facilities
• Material Handling Equipment
• Forestry Equipment
• Mining
• Oil & Gas
• Agricultural Machinery

Features/Benefits:
• Operating speed from 30 to 7500 rpm
• Intermittent pressures to 2400 psi
• Torques to 340 lb-in
• Bi-directional operation
• High pressure shaft seal
• High starting torque (typically 90% of running torque)
• Smooth operation at this wide range of speeds
• Contamination resistant
• Operation with low viscosity fluids
• Simple design (two rotating parts in power element)
• Extended operating life and low noise level
• Heavy duty bearings capable of withstanding radial and thrust loads

Applications:
• Fan Drives
• Swing Drives
• Winches
• Vibratory Drives

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688058