Pneumerlock® Pre-pressure Type Booster Model:PBH | #PBH3-60


LOADING IMAGES
H3FG00045503

Pneumerlock® Pre-pressure Type Booster Model:PBH | #H3FG00045503

PBH3-60


Technical Specifications

  • Switch Type: No Switchs
  • Oil Discharge: 77 cm3
  • Intensification Ratio: 25.0
  • Switch Option: No Switchs
  • Options: Fittings (LT series), Hydraulic Hoses (OH series), Pressure Gauge, Pressure Sensor
  • Product Type: Preload Pressure Type Booster (Foot type)
  • Intensification Ratio: PBH3-40: 11, PBH3-60, PBH-80: 25
  • Oil Discharge: PBH-80: 176 cm3, PBH3-40, PBH3-60: 77 cm3
  • Outlet Pressure Rating: PBH3-40: 11MPa MPa, PBH3-60, PBH-80: 17.5MPa MPa
  • For Fluid Type: Air (Pneumatic block), Cosmo New Mighty Super 10 (COSMO OIL)
  • Operating Temperature: 5 to 60 °C
  • Lubricant: JIS K2213 Class 1 (Non-additive turbine oil ISO VG32) or its equivalent (Pneumatic block), PBH-80: Necessary (Pneumatic block), PBH3-40,PBH3-60: Unnecessary (but possible)
  • Pressure Rating: PBH3-40: 0.2 to 1 MPa (Pneumatic block), PBH3-60, PBH-80: 0.2 to 0.7 MPa (Pneumatic block)
  • Weight: PBH-80: 40 kg, PBH3-40: 9 kg, PBH3-60: 14.5 kg
  • Sensor Type: PBH-80: None, PBH3-40, PBH3-60: Provided
Safety Warning

Item Information

The Pneumerlock PBH series converts pneumatic pressure into air oil with a booster, creates a maximum of 17.5MPa of hydraulic pressure, and operates small tightening brackets with high power. Since it uses flood control, you can always obtain an even and reliable force. At the end of the stroke, it is effective for press work, clamping work, caulking work, etc. for devices that require a large force.
Markets:
・General Industry
・Machine Tools
・Automotive
Applications:
・General Industry
・Factory Automation
・Machine Tools
・Presses
・Positioning and Fixing
・Caulking Machine
・Molding Machine
・Testing Machine
Features/Benefits:
・Since it uses hydraulic control, it is possible to always obtain an even and reliable force.
・2 mounting styles.
・There is a specification with an iron piece proximity switch.
・Can be used without refueling

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
881192