Needle Valves | #0591 06 21


LOADING IMAGES
0591 06 21

Needle Valves | #0591 06 21

Parker Legris compact needle valves can be installed in any system and are designed for applications requiring accurate leak-free fluid control and excellent service life.


Technical Specifications

  • Connection 1 Thread Size (metric): G1/2
  • Connection 1 Thread Style: BSPP
  • Diameter Nominal (DN): 6
  • Connection 2 Tube O.D. (mm): na
  • Body Material: STAINLESS STEEL 316L
  • Product Type: Stainless Steel Needle Valves
  • Shape: Stailess steel needle valve female
  • Maximum Flow Rate: 22.98 NL/min at 6 Bar (H20)
  • Brand: Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment
  • Application: Pneumatics, Water Circuits, Machine Tools, Rubber Industry, Packaging, Textile
  • Technology: Fluid & Gas Handling, Process Control, Pneumatics
  • Product Type: Needle Valves
  • Product Style: Female Needle Valve
  • Product Series: Brass Needle Valves
  • Function: 2-way
  • Operation Type: Lever-operated
  • Maximum Operating Pressure: 400 bar, 40 MPa, 5802 psi
  • Flow Rate: 22.98 Nl/m at 6 bar (H20)
  • Number of Ports: n/a
  • Connection Type: BSPP
  • Connection Size: G1/2
  • Orifice Size: 6 mm
  • Configuration: n/a
  • For Fluid Type: Air, Water, Inert Gases, Oil
  • Maximum Operating Temperature: 180 °C, 356 °F
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Mounting Type: Inline
  • Actuation Type: Manual
  • Specifications Met: DI: 97/23/EC (module PED A - diameters greater than 25 mm)
  • Cycles per Lifetime: n/a
  • Body Material: Stainless Steel 316L
  • Seal Material: PTFE
  • Seat Material: n/a
  • Weight: 0.483 kg, 1.0626 lb
  • Quantity per Box: 1
  • Region of Origin: Italy
  • Handle Type: Butterfly Lever (Stainless Steel)
  • O-Ring Material: PTFE
  • Sleeve Material: Brass

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker Legris compact needle valves can be installed in any system and are designed for applications requiring accurate leak-free fluid control and excellent service life.

Features/Benefits:

- Robust and Easy-to-Use

• Accurate flow control
• Forged brass for improved long-term mechanical strength
• Robust stem for good operational reliability
• Corrosion resistance

- Wide range

• Two materials (nickel-plated brass and stainless steel) suitable for many applications
• Numerous valve and safety accessory configurations

Markets:

• Packaging
• Wearing Apparel
• Lumber & Wood
• Rubber & Tire Processing
• Plastic Processing
• Water
• Rail

Applications:

• Allow/Stop Fluid Circulation on Industrial Circuits with Accuracy
• Suitable for Slightly Corrosive Industrial Fluids

Technologies:

• Pressure relief valve
• Industrial valves
• Gauge valve
• Brass needle valve
• Stainless steel needle valve

Technical Characteristics:

• Fluids:
Brass: Compressed air, water, industrial fluids, etc. Other fluids: contact us
Stainless steel: Many fluids
• Materials: zamk, nickel-plated brass or 316L stainless steel, mineral fibre, nickel-plated shot-blasted brass or stainless steel, silicone free
• Pressure:
Brass: 0 to 120 bar
Stainless steel: 0 to 400 bar
• Temperature:
Brass: -20°C to +100°C (except model 0510)
Stainless steel: -20°C to 180°C

Regulations:

• DI: 97/23/EC (module PED A - diameters greater than 25 mm)
• DI: 2006/42/EC (Machinery Directive)
• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)

Product Types:

• In-Line Needle Valve, Female BSPP Thread
• In-Line Needle Valve, Male/Female BSPP Thread
• In-Line Needle Valve with Compression Connections
• Right-Angle Needle Valve, Female BSPP Thread
• Right-Angle Needle Valve, Male/Female BSPP Thread
• Needle Drain Valve, Male BSPP and Metric Thread
• Needle Drain Valve, Male NPT Thread
• Automatic Vent Pressure Gauge Valve, Female BSPP Thread
• Pressure Relief Valve, Male BSPP Thread
• Needle Valve, Female BSPP Thread

Read More Show Less

CAD Drawings + Files

Part Number
0591 06 21 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098