Nautilus20 - 20.000 psi subsea umbilical hose | #2448P-04V30


LOADING IMAGES
2448P-04V30

Nautilus20 - 20.000 psi subsea umbilical hose | #2448P-04V30

Overcoming the constraints of 15,000 psi hoses. Experience the world of the 20,000 psi Polyflex hose series, with the Nautilus20


Technical Specifications

  • Hose I.D. (size): -4
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Brand: Parker
  • Media: Chemicals (Methanol) - Check your fluid compatibility with our catalogue chart., Coolants (Glycol), Petroleum Hydraulic Fluids, Water
  • Specifications Met: API 17E, ISO 13628-5
  • Inside Diameter: 1/4 inch, 6.4 mm
  • Compatible Fitting: UX Series
  • Application: Subsea BOP
  • Outside Diameter: 0.511 inch, 13 mm
  • Division: Polymer Hose Division Europe
  • Industry: Marine, Oil & Gas
  • Technology: Fluid & Gas Handling
  • Product Type: High Pressure Hose
  • Product Style: Umbilical Hose
  • Maximum Operating Pressure: 20000 psi, 1380 bar, 138 MPa
  • Minimum Bend Radius: 150 mm, 5.906 inch
  • Design Factor: 3:1
  • Maximum Operating Temperature: 125 °C, 257 °F
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyamide 12
  • Hose Inner Tube Material: High Performance Thermoplastics
  • Hose Reinforcement Material: 4 Layers of High Tensile Steel Wire
  • Weight: 0.33 kg/m, 0.22 lb/ft
Safety Warning

Item Information

Nautilus20 is a deep water hose with higher reservoir, back pressure and greater step-out distances. Nautilus20 resits more than 20.000 psi working pressure and more than 500 bar collapse. It is suitable up to 125°C (257°F) and qualified according to the performance parameters of ISO13628-5 / API 17E. It has a smooth bore design with unique collapse resistance as well as similar weight and bending radius as standard 15.000 psi hoses.

Markets:
• Subsea and Topside Jumpers

Features/Benefits:
• High performance core tube
• Only 4 layers of wire
• High performance non-sticky cover

Applications:
• 20k Intervention Umbilicals
• Flying Leads

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513