Natural & Propane Gas Quick Couplings, ANSI Z21.41-1998 and CSA 6.9-M98 - GF Series | #BVGFC20-20F


LOADING IMAGES
BVGFC20-20F

Natural & Propane Gas Quick Couplings, ANSI Z21.41-1998 and CSA 6.9-M98 - GF Series | #BVGFC20-20F

GF series brass coupler


Technical Specifications

  • Coupling Half: Female Coupler
  • Body Size (inch): 1 1/4
  • Connection Type: Female NPTF
  • Connection Thread Size (inch): 1 1/4 - 11 1/2
  • Application: Low pressure natural and propane gas lines
  • Maximum Operating Pressure: 0.5 psi
  • Specifications Met: ANSI Z21.41-1998, CSA 6.9-M98
  • Maximum Operating Temperature: 200 °F
  • Product Type: Manual Connect
  • Minimum Operating Temperature: 32 °F
  • Valve Type: Tubular
  • Flow Rate: 475,000 Btu/hr
  • Hex Size: 2.00 inch
  • Body Material: Brass
  • Seal Material: Nitrile

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

GF Series Quick Couplers (natural and propane gas up to 0.5 psi) connect with GF Series Nipples. The un-valved nipples have a fusible link that is activated by temperatures exceeding 350°F (177°C), In that event, when the coupler and nipple are connected, the fusible link will react to the elevated temperatures and allow the coupler valve to close, thus shutting off the gas supply to an appliance and preventing a gas-supported fire. Parker's GF Series is certified by CSA (Canadian Standards Association) to the ANSI Z21.41-2014 and CSA 6.9-2014 standards for quick disconnect devices for use with gas fuel appliances. These couplings are for use with natural, manufactured and mixed gas, liquified petroleum, and LP gas mixtures.



Technical Characteristics:
• Sizes: 1/4” – 1-1/4”
• Material: Brass
• Port End: Female NPTF
• Seal Options: Fluorocarbon for indoor applications and Nitrile for outdoor applications

Markets:

• Restaurant and commercial appliances

• Residential



Features/Benefits:

• Fusible link in nipple half is designed to automatically shut off the gas supply in the event that temperatures exceed 350°F (177°C), preventing a gas-supported fire.
• Certified by the CSA (Canadian Standards Association) to meet the ANSI Z21.41-2014 and CSA 6.9-2014 Standard.
• Contact us for low temperature version suitable for outdoor use.

Applications:  
• Gas grills
• Ovens
• Small appliances
• Caster-mounted restaurant equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539