MWDS - Metal Wear Debris Sensor | #FG-K19567-KW


LOADING IMAGES
FG-K19567-KW

MWDS - Metal Wear Debris Sensor | #FG-K19567-KW

The Parker Metallic Wear Debris Sensor goes beyond the scope of normal wear debris sensors to offer even smaller size online resolution. With an unbeatable detection range, the sensor provides a debris count for both ferrous and non-ferrous metals.


Technical Specifications

  • ATEX Specifications Met: No
  • Flow Rate: 0.3 to 1.9 ms-1
  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Marine
  • Technology: Filtration, Hydraulics
  • Product Type: Condition Monitor
  • Product Style: Abrasive Wear
  • For Fluid Type: Water/Oil emulsions, Synthetic Oils, Petroleum
  • Operating Pressure: 290 psi, 20 barg
  • Operating Temperature: -20 to 70 °C, -4 to 158 °F
  • Minimum Fluid Temperature: -20 °C, -4 °F
  • Sensing Method: Ferrography
  • Maximum Fluid Temperature: 85 °C, 185 °F
  • Length: 120 mm
  • Height: 80 mm
  • Width: 60 mm
  • Weight: 2.2 kg, 3 kg
  • Port Size: 1/2 inch
  • Port Type: BSPP
  • Materials of Construction: Cast Steel, Stainless Steel
  • Body Material: Robust Steel
  • Specifications Met: CE Certification
  • Ingress Protection Rating: IP66
  • Connection Size: 1/2" BSP female
  • Seal Material: Magnetic Shielding, Robust Steel
  • Electrical Requirements: 18 to 30 VDC
  • Communication Interface: Modbus
  • Signal Output: LED display
  • Cycle Time: 30 second
Safety Warning

Item Information

It's no secret that particles result from wear. It is imperative to know, not just the number of particles which pass through your system, but also the size and metallic composition. The Parker Kittiwake Metallic Wear Debris Sensor goes beyond normal protection systems, allowing you to monitor in real time and take immediate action on the first indication of change, thereby preventing all types of failure.

The Kittiwake Metallic Wear Debris Sensor can be mounted within almost any lubrication system, on any type of machine. By using proven inductive coil technology, combined with smart algorithms to provide a particle size distribution count, the sensor measures ferrous and non-ferrous metals resulting from the wear debris within the lubricant. This puts the user in control. The severity of the problem increases with an escalation in the production of larger wear debris particles.

With both digital and analogue outputs, the sensor can be easily integrated into existing condition monitoring control systems, putting the user in control. Whether it's checking the health of the machine or alerting to changing wear patterns, the sensor provides instant information, complementing existing laboratory oil analysis programmes and helping the user make informed maintenance planning decisions.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$17,487.56 /part

Quantity:
Shipping: Usually Ships within  20.0   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472