WHIPPET® 200 Multipurpose Oil Resistant Hose, Series 7137 | #7137-311


LOADING IMAGES
7137-311

WHIPPET® 200 Multipurpose Oil Resistant Hose, Series 7137 | #7137-311 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 5/16
  • Maximum Working Pressure (psi): 200
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Cover Material: Chloroprene Rubber (CR)
  • Media: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Specifications Met: n/a
  • Hose Reinforcement Material: 1 Braid of Textile
  • Maximum Operating Pressure: 1.4 MPa, 200 psi, 14 bar
  • Inside Diameter: 7.9 mm, 5/16 inch
  • Application: Air, Multipurpose
  • Outside Diameter: 13.5 mm, 0.500 inch
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Weight: 0.09 lb/ft, 0.13 kg/m
  • Minimum Bend Radius: 3 inch, 64 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7137 Whippet 200 Multipurpose Oil Resistant Hose provides excellent service across multiple light duty low pressure industrial work bench work applications. The hose is kink resistant for easy handling and unimpeded air flow, and the cover resists abrasion and oil to provide maximum performance. Series 7137 is qualified with permanent crimp couplings for a reliable, secure connection.

Markets:
• General Industrial

Features/Benefits:
• Tube: Black nitrile for oil resistance to 212°F.
• Reinforcement: One textile braid for kink resistance.
• Cover: Black chloroprene for abrasion and oil and resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Air
• Mild chemicals
• Oil
• Water
• Air compressors and pneumatic tools, including those subject to light oil mists for lubrication
• Assembly lines
• Bench work
• Hose whips
• Lubrication systems
• General transfer

Safety/Technical:
• Design Factor 4:1
• Do not use with biodiesel, diesel fuel or gasoline.
• Do not use in dry air applications (typically, air systems that do not expose the tube of the hose to lubricating oil mist from the compressor).
• Refer to CrimpSource® for current crimp specifications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583