Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Multifunction valves for oil service allow for gravity fill, remote fill, and even remote automatic overfill.
Multifunction valves, also known as multifunction oil service adapters (MFOSA), from Parker Aerospace have been customized to dozens of applications over three decades in commercial jets, military aircraft, regional aircraft, and more. The valve can allow for gravity fill, remote fill, and even remote automatic overfill. These are typically on a gearbox on an engine, transmission, reservoir, or auxiliary power unit.The multifunction valve is typically made of stainless steel to meet the strict fireproof requirement. Custom connections for a multifunction valve include unique flare or flareless fittings, and it can be flange mounted.APPLICATIONS: This technology is used on oil service systems used by such engine makers as Pratt & Whitney, Rolls Royce, and Safran on aircraft such as commercial jets, military aircraft, and regional aircraft.FEATURES AND ATTRIBUTES: • Fireproof in accordance with FAA AC 20-135• Unique design for each applicationOPTIONAL FEATURES: • Connections include unique flare or flareless fittings, and can be flange mounted• Custom designed for operating pressures ranging from 20 psi to 80 psi
No CAD files available
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.