Multi-Purpose, ISO 7241 series B Interchange, Hydraulic Quick Couplings - 60 Series | #H2016-63-BSPP


LOADING IMAGES
H2016-63-BSPP

Multi-Purpose, ISO 7241 series B Interchange, Hydraulic Quick Couplings - 60 Series | #H2016-63-BSPP

60 series steel nipple, ISO 7241-1 series B


Technical Specifications

  • Connection Thread Size (inch): 2 - 11 1/2
  • Body Material: Steel
  • Body Size (inch): 2 1/2
  • Application: General Purpose
  • Coupling Half: Male Nipple
  • Seal Material: Nitrile
  • Maximum Operating Pressure: 1500
  • Connection Type: Female BSPP
  • Specifications Met: ISO 7241-1 Series B
  • Maximum Operating Temperature: 121 °C, 250 °F
  • Product Type: Manual Connect
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Valve Type: Poppet
  • Flow Rate: 200 Gal/min, 757 L/min
  • Hex Size: 3.75 inch
  • Vacuum Pressure Rating: n/a
  • Valve Material: Steel
  • Plating Type: Zinc with Clear Trivalent Chromate

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

60 Series Couplers (hydraulic, fluids, gas, steam) up to 5000 psi, connect with ISO 7241 series B, 60 Series Nipples.Parker's 60 Series have double shut-off poppet valves and are interchangeable with other quick disconnects complying with ISO 7241 series B.  

These general purpose quick couplings are available in a wide range of sizes and materials to be versatile for use with several fluids, including high temperature steam. Parker's 60 Series is multi-purpose for a variety of applications  and pressures up to 5000 psi.

Steam version couplers are brass with double interface O-rings and stainless steel locking balls. Seal material is Ethylene Propylene and the 3/8" size has a grip-ring sleeve for easy operation when wearing gloves.

Technical Characteristics:
• Sizes: 1/8” – 2-1/2”
• Materials: Steel, Brass, 302 Stainless Steel, 316 Stainless Steel
• Port Ends: Female NPTF, Female ORB, Female BSPP
• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene
• Coupler options include: Sleeve Lock, Valve Actuator, Steam compatibility

Markets:
• Industrial
• Construction
• Chemical Processing
• Commercial Cleaning
• Agriculture

Features/Benefits:
• Globally interchangeable with other manufacturer's couplings complying to ISO 7241 series B
• Multi-purpose coupling, widely used in varied applications
• Steel couplers have a hardened sleeve for strength and durability
• Metal valve stop prevents flow checking to provide steady performance
• Steam version couplers have Ethylene Propylene seals to withstand high temperatures and the 3/8" has a grip-ring sleeve for easy operation when wearing gloves
• Brass couplers have double O-rings for redundant sealing and stainless steel locking balls for corrosion resistance
• 316 Stainless steel couplers have Fluorocarbon seals for chemical compatibility
• Optional coupler sleeve lock helps to prevent accidental disconnection

Applications:   

• Industrial hydraulic lines
• Food and chemical processing

• Water and coolant lines

• Thermal Management

• High pressure fluid transfer
• High temperature fluid transfer
• Mobile equipment
• Cleaning equipment
• Dry cleaning
• Steam systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539