Multi-Purpose Hydraulic Quick Couplings - H Series | #SVHC20-20FV


LOADING IMAGES
SVHC20-20FV

Multi-Purpose Hydraulic Quick Couplings - H Series | #SVHC20-20FV

Snap-tite H series stainless steel coupler, valved


Technical Specifications

  • Coupling Half: Female Coupler
  • Maximum Operating Pressure: 1500
  • Valve Type: Poppet
  • Body Material: 316 Stainless Steel
  • Body Size (inch): 1 1/4
  • Connection Type: Female NPT
  • Connection Thread Size (inch): 1 1/4 - 11 1/2
  • Hex Size: 2 inch
  • Application: Hydraulics, General Purpose
  • Maximum Operating Temperature: 400 °F
  • Product Type: Manual Connect
  • Minimum Operating Temperature: -15 °F
  • Valve Type: Poppet
  • Seal Material: Fluorocarbon
  • Plating Type: n/a
Safety Warning

Item Information

H Series Couplers (hydraulic, fluids) up to 11,000 psi connect with H and PH Series Nipples. These original Snap-tite H Series quick disconnects are truely multi-purpose. H Series Nipples connect with H and PH Series Couplers. With sizes up to 4”, this coupling can be valved on both sides, single shut-off, or full flow. Both male and female port ends as well as many material options and the widest range of sizes available, make the Snap-tite H Series an ideal quick connection for a variety of applications.

Double  or single shut off - Couplers and nipples are compatible to connect with or without valves, in any combination.

Full flow option - Rated for pressure ranges up to 11,000 psi max when used as a straight through, unvalved connection where both coupler and nipple are plain or without valves.

Connect under pressure option - PH Series couplers allow connection with H Series valved nipples when there is residual pressure on the PH Coupler side. It is recommended that only one half of the connection (coupler or nipple) be a PH Series, not both.

Technical Characteristics:  
• Sizes: 1/4” – 4”
• Materials: Steel, Aluminum, Brass, 316 Stainless Steel
• Port Ends: Male NPT, Female NPTF, Female SAE, Male SAE 37 degree Flare
• Seal Options: Nitrile, Fluorocarbon, Ethylene Propylene

Markets:
• Industrial
• Construction
• Oil and Gas
• Agriculture

Features/Benefits:
• Original Snap-tite H Series multi-purpose coupling, widely used in varied applications
• Widest range of sizes up to 4"
• Couplers and nipples are compatible to connect with or without valves, in any combination
• PH Series connect under pressure version allows connection of lines with residual pressure caused by thermal expansion
• Male port end options add versatility
• Optional sleeve lock helps to prevent accidental disconnection

Applications:  
• Industrial hydraulic lines
• Food and chemical processing
• Water and coolant lines
• High pressure fluid transfer
• Mobile equipment
• Cleaning equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539