Multi purpose hose - 2370N | #2370N-05V10


LOADING IMAGES
2370N-05V10

Multi purpose hose - 2370N | #2370N-05V10 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose Inside Diameter: 8.2 mm
  • Hose I.D. (mm): 8.2
  • Hose Type: Single line
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Brand: Parker
  • Cover Color: Black (other colors on request)
  • Specifications Met: Parker Specifications
  • Compatible Fitting: NX Series
  • Inside Diameter: 5/16 inch, 8.2 mm
  • Application: Industrial Hydraulics, Mobile Hydraulics
  • Hose Reinforcement Material: 2 Spirals of High Tensile Steel Wire, 2 Open Spirals of Synthetic Fiber
  • Outside Diameter: 0.563 inch, 14.3 mm
  • Division: Polymer Hose Division Europe
  • Media: Air (General Industrial Air), Petroleum Hydraulic Fluids, Water
  • Industry: General Industrial
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose
  • Product Style: Multipurpose Hose
  • Maximum Operating Pressure: 44 MPa, 6380 psi, 440 bar
  • Minimum Bend Radius: 100 mm, 3937 inch
  • Design Factor: 4:1
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyurethane
  • Hose Inner Tube Material: Polyamide (PA)
  • Weight: 0.25 kg/m, 0.17 lb/ft
Safety Warning

Item Information

Parker 2370N Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for todays demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Industrial hydraulics
• Mobile

Features/Benefits:
• Excellent chemical resistance due to polyamide core tube

Applications:
• High pressure service for general industrial and mobile hydraulic applications as well as with gases.
• Usable for a wide variety of fluids due to the polyamide core tube.
• For working pressure up to 46.5 MPa (6.740 psi)

Technical Specifications:
• Core tube: Polyamide
• Pressure reinforcement: Two spiral layers of high tensile steel wire, two open spiral layers of high tensile synthetic fibre
• Cover: Polyurethane
• Colour: black; other colours on request
• Temperature range: -40°C up to +100°C (short term +120°C) for petroleum or synthetic hydraulic fluids.

Notes:
• Also available as twinline or multiline hose.
• For pinpricked hose please add “-P”, e.g. 2370N-04V10-P.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513