Multi purpose hose - 2040N | #2040N-05V00-P


LOADING IMAGES
2040N-05V00-P

Multi purpose hose - 2040N | #2040N-05V00-P

Parker 2040N Hoses are designed to match high demands in hydraulics or media transfer applications. Reliability, versatility and a high degree of customization recommend them ideal for production environments. For working pressure up to 35 MPa.


Technical Specifications

  • Maximum Working Pressure (MPa): 25
  • Color: black
  • Hose Type: Pinpricked
  • Compatible Fitting: 56/PX
  • Size: -5
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Brand: Parker
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart., Petroleum Hydraulic Fluids
  • Specifications Met: Parker Specifications
  • Compatible Fitting: 56 Series, PX Series
  • Inside Diameter: 5/16 inch, 8.2 mm
  • Hose Reinforcement Material: 1 Braid of High Tensile Steel Wire
  • Outside Diameter: 0.551 inch, 14 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial, Off-road Machinery
  • Application: Industrial Hydraulics, Mobile Hydraulics
  • Technology: Fluid & Gas Handling
  • Product Type: High Pressure Hose, Hydraulic Hose, Transfer Hose, Water Hose
  • Product Style: Multipurpose Hose
  • Maximum Operating Pressure: 3625 psi, 25 MPa, 250 bar
  • Minimum Bend Radius: 50 mm, 2 inch
  • Design Factor: 4:1
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyurethane
  • Hose Inner Tube Material: Polyamide (PA)
  • Weight: 0.21 kg/m, 0.14 lb/ft
Safety Warning

Item Information

Parker 2040N Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for todays demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.


Markets:

• Industrial hydraulics

• Mobile


Features/Benefits:

• Excellent chemical resistance due to polyamide core tube and polyamide cover with V30

• Excellent abrasion resistance

• Small bend radii

• Steel wire pressure reinforcement


Applications:

• High pressure service for general industrial and mobile hydraulic applications

• For improved chemical resistance is required with some hydraulic and chemical fluids

• Flexible connections between CO2 gas cylinder regulators and manifolds in CO2 fire extinguishing systems and for mobile or fixed CO2 fire extinguishers

• For working pressure up to 35 MPa (5.075 psi)


Technical Specifications:

• Core tube: Polyamide

• Pressure reinforcement: One braided layer of high tensile steel wire

• Cover: V00: polyurethane / V30: polyamide

• Colour: black

• Temperature range: -40°C up to +100°C for petroleum or synthetic hydraulic fluids, Pinpricked –40 °C up to +80 °C


Notes:

• For pinpricked hose please add “-P”, e.g. 2040N-02V00-P

• In version V00 also available as twinline or multiline hose

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513