Mounting and Installation Accessories - for use with Parker AC / DC Drives | #6901-00-G


LOADING IMAGES
6901-00-G

Mounting and Installation Accessories - for use with Parker AC / DC Drives | #6901-00-G

The 6901 Standard Operator Keypad is designed for setting-up, configuring and operating the AC or DC drive. The intuitive menu navigation and parameter display is simple and easy to use.


Technical Specifications

  • Compatible Series: AC15, AC20, AC690, DC590
  • Product Type: Keypad
  • Function: Standard Operator Keypad
  • Product Type: Please configure a part to see the technical specification data.
Safety Warning

Item Information

The popular 6901 remote mounting keypad can be mounted away from the drive, such as on the door of an electrical enclosure. This interface allows users to configure, operate and monitor the drive without having to access the drive directly.

Features
Backligth display
2x16 alphanumeric display
Customizable display
Local motor control: start, speed, direction
Diagnostics messages
Operator menus and parameter configuration
Quick setup menu
Password protection for parameter configuration
Multilingual
Auto-tuning

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859