Motor Control Valves | #MMB-015-DAMH-53N


LOADING IMAGES
MMB-015-DAMH-53N

Motor Control Valves | #MMB-015-DAMH-53N OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Flow Rate: 15 GAL/MIN, 56.25 L/MIN
  • Pilot Pressure Ratio: 1:1
  • Configuration: Dual Motor Control (A & B)
  • Vented: No
  • Brake Release Pressure: 350 PSI, 24 BAR
  • Division: Hydraulic Systems Division
  • Flow Rate: 15 Gal/min, 56.25 L/min
  • Pilot Pressure Ratio: 1:1
  • Configuration: Dual Motor Control (A & B)
  • Vented: No
  • Brake Release Pressure: N/A psi
  • Maximum Flow Rate: 15 Gal/min, 56.25 L/min
  • Maximum Operating Pressure: 3000 psi, 210 bar
  • Maximum Inlet Pressure Rating: 3000 psi, 210 bar
  • Holding Pressure: 3000 psi, 210 bar
  • Minimum Pilot Pressure: 300 psi, 21 bar
  • Seal Material: Fluorocarbon
  • Leak Rate: 5 @ 80% Holding Pressure drops/min
  • Function: Dual Motor Control
  • Operation Type: Automatic
  • Actuation Type: Pressure Sensing
  • Mounting Type: Manifold Mount
  • Port Size: SAE-10
  • Brake Release Port Size: N/A
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Body Material: Aluminum
  • Operating Temperature: -15 to +400 °F, -26 to +204 °C
  • Maximum Operating Temperature: +400 °F, +204 °C
  • Minimum Operating Temperature: -15 °F, -26 °C
  • Weight: 3 lb, 1.36 kg
Safety Warning

Item Information

Parker’s Manifold Mounted Motor Control Valve is designed to mount directly to Parker’s TB, TE, TF, and TG series Low Speed, High Torque Motors to provide a reliable and compact solution. The control valves have the option to be configured as single-direction or dual-direction counterbalance valves with an integrated brake release shuttle depending on application needs. These valves are capable of performing up to pressures of 210 bar (3000 psi) and flows up to 56 lpm (15 gpm) in order to meet application requirements on a wide range of machinery within several markets, such as aerial equipment, construction, and material handling.

Markets:
• Aerial
• Construction Equipment
• Mining Equipment
• Material Handling Equipment
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Hardened and precision ground parts for long life
• Compact size for reduced space requirements
• Low leakage design
• Fluorocarbon seals standard

Applications:
• Hydraulic Motor control

Additional Technical Insight:
These can be configured with single or dual, vented or non vented load control valves and either with a 10:1 or a 1:1 pilot ratio.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
327264