Mix Tip 0.375" x 11" x 24 elements | #3001178


LOADING IMAGES
3001178

Mix Tip 0.375" x 11" x 24 elements | #3001178

Mix tip achieves proper mixing with minimal resistance; provides industry standard connection. For use with LORD-Pak 400 mL 10:1 Manual Applicator.


Technical Specifications

  • Package Type: package of 12
  • Size: 0.375" x 11" x 24 elements
Safety Warning

Item Information

Mix tip achieves proper mixing with minimal resistance; provides industry standard connection.
• For use with LORD-Pak 400 mL 10:1 Manual Applicator.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR