Mix Tip 0.25" x 6" x 21 elements | #3004476


LOADING IMAGES
3004476

Mix Tip 0.25" x 6" x 21 elements | #3004476 OBSOLETE

This part is no longer available - please contact us for further assistance.


Technical Specifications

  • Package Type: package of 12
  • Size: 0.25" x 6" x 21 elements

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Mix tip achieves proper mixing with minimal resistance; provides industry standard connection.
• For use with LORD-Pak 50 mL Manual Applicator.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR