Filter Stainless Steel (Coalescing/Adsorber) - PF501 Series (Miniature) - Europe | #PF501G02DHSS


LOADING IMAGES
PF501G02DHSS

Filter Stainless Steel (Coalescing/Adsorber) - PF501 Series (Miniature) - Europe | #PF501G02DHSS

PF501 is a 40mm S/Steel (316) coalescing filter, 1/4" ported BSPP/NPT, 0.3µ element, metal bowl without sight gauge and manual/auto drain. Max P1 pressure 20.7 bar (manual drain). Temp from -18°C to 82°C.


Technical Specifications

  • Micron Rating: 0.3 MICRON
  • Housing Material: 316 Stainless Steel
  • Product Type: Miniature Stainless Steel Coalescing Filter
  • Filter Element Type: 0.3, Borosilicate
  • Port Type: BSPP, NPT
  • Port Size: 1/4 inch, 1/4 inch
  • Body Material: 316 Stainless Steel
  • Bowl Type: 316 Stainless Steel
  • Seal Material: Fluorocarbon
  • Inlet Pressure Rating: 300 psig, 20.7 bar
  • Operating Temperature: 0 to 180 °F, -18 to 82 °C
  • Flow Rate: 18 SCFM, 7.55 dm3/sec
  • Drain Option: Manual Twist Drain
  • Weight: 0.6 lb, 0.275 kg
  • Brand: Parker
  • Maximum Operating Pressure: 300 bar, 20.7 psig
  • Maximum Operating Temperature: 82 °C, 180 °F
  • Maximum Flow Rate: 18 SCFM, 7.55 dm3/sec, 27.2 m3/hour
Safety Warning

Item Information

Parker's PF501 Stainless Steel Coalescing Filter is designed to remove liquid aerosols, water, oil and submicron particulate matter from your pneumatic system. These filters will provide oil free air for several demanding applications. The PF501 is specifically designed for the removal of solid particles, water and oil aerosols down to 0.3 micron. Stainless steel construction handles most corrosive environments and demanding applications. The PF501 meets NACE specifications. The various options available makes this series easy to configure for your application. 

Markets:
• Medical Applications
• Life Sciences
• Onshore
• Offshore
• Maritime Sector
• Aggressive Environment
• Food & Beverage

Features/Benefits:
• Stainless steel construction handles most corrosive environments
• Meets NACE specifications MR-01-75/ISO 15156
• 1/8" female threaded drain
• High Flow: 1/4" - 16 SCFM§

Applications:
• Food, beverage, process engineering
• Shipping and yachting
• Chemical environments and processing
• Oil and Gas applications
• Pharmaceutical and human medicine application
• Pulp and paper applications

Additional Information:
• Standard Stainless Steel Coalescing Filter
• Element: 0.3µ
• Port Type: BSPP, NPT
• Port Size: 1/4"
• Body Material: 316 Stainless Steel
• Bowl Material: 316 Stainless Steel
• Filter Material: Borosilicate
• Seals: Fluorocarbon
• Pressure Rating (psig): 300 (manual drain),  175 (auto drain)
• Pressure Rating (bar): 20.7 (manual drain),  12 (auto drain)
• Temperature Rating (F):  0° to 180° (manual drain),  32° to 150° (auto drain)
• Temperature Rating (C ):  -18° to 82° (manual drain),  0° to 66° (auto drain)
• Flow (SCFM): 18
• Flow (dm³/s): 7.55
• Drain Type: Manual Twist Drain, Automatic Float Drain
• Weight: 0.6 lb (0.275 kg)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859