Milkflex Food Contact Suction Hose, Series MFX | #MFX-032-020


LOADING IMAGES
MFX-032-020

Milkflex Food Contact Suction Hose, Series MFX | #MFX-032-020

For non-toxic applications. Suitable for use as a milk tanker suction and delivery hose. Conforms to AS/NZS 2070 standards. Food contact clear with white helix.


Technical Specifications

  • Design Factor: 2:1
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -10 °C
  • Weight: 1.09 kg/m
  • Hose Inner Tube Material: PVC
  • Length: 20 m
  • Maximum Operating Pressure: 145 psi
  • Cover Material: PVC
  • Vacuum Pressure Rating: 515 mm-Hg
  • Minimum Bend Radius: 110 mm
  • Media: Food & Beverage
  • Inside Diameter: 32 mm
  • Outside Diameter: 39 mm
  • Application: Milk Tankers, Food Manufacturing
Safety Warning

Item Information

The Parker Clear Food Contact Suction Hose is extremely flexible and is manufactured with a smooth bore from a crystal clear superelastic PVC.This product has an anti-shock rigid PVC spiral. It is suitable for the suction and discharge of food quality liquids, is abrasion resistant, UV stabilized and lightweight. This product is ideal for use on milk tankers.With all its excellent features, the food contact clear with white helix meets your requirement in food processing and industrial applications.And it is manufactured to AS/NZS 2070 standards, to give customer quality guarantee.


Markets:
•Food processing
•Industrial


Features/Benefits:
•Excellent flexibility
•Abrasion resistant
•UV stabilized
•Lightweight
•Conforms to AS/NZS 2070 for food and wine contact
•Anti-shock PVC spiral. * Australian Made.


Applications:
•Milk Tankers
•Food manufacturing

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
IHF-MFX-002
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
L33867