MHC-Classic Plus | #FG-H16211-KH


LOADING IMAGES
FG-H16211-KH

MHC-Classic Plus | #FG-H16211-KH OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Technology: Filtration, Hydraulics
  • Minimum Fluid Temperature: 0 °C, 32 °F
  • Maximum Fluid Temperature: 50 °C, 122 °F
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Brand: Kittiwake
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Industrial Manufacturing Equipment
  • Product Type: Condition Monitor
  • Product Style: Acoustic Emission Sensor
  • Operating Pressure: n/a
  • Flow Rate: n/a
  • Port Size: n/a
  • Port Type: n/a
  • Sensing Method: Acoustic Emission
  • Electrical Requirements: 4 x AA (LR6) - 26 hours with backlight off (NiMH supplied), 34 hours alkaline
  • Signal Output: Display Backlit LCD Alphanumeric, 2 lines by 16 characters
  • Specifications Met: CE Certification
  • Materials of Construction: Aluminium
  • Seal Material: n/a
  • Body Material: n/a
  • Weight: 320 g
  • Height: 130 mm
  • Length: 205 mm
  • Width: 40 mm
Safety Warning

Item Information

If you like the simplicity of the MHC-Classic but in addition to Standard mode you need Super-Slo mode, then the MHC-Classic Plus is simplicity itself.
Built with the same high technology as found in the MHC-Memo Pro, the MHC-Classic Plus allows measurements on bearings rotating down to 0.25 rpm using Kittiwake Holroyds unique Super-Slo Mode, in addition to the standard measurement mode, suitable for use on bearings rotating from 35 rpm upwards. Super-Slo mode allows bearings on many slow applications to be easily analysed, e.g. slew bearings on cranes, tank stirers etc. This is very difficult to achieve using traditional Vibration Analysis techniques.

In addition, the MHC-Classic Plus has a 32 measurement point non-volatile memory which is ideal for comparing Standard or Super-Slo readings on similar machines or keeping track of developments on a machine of current concern.

Combined with the optional MHC-Airborne sensor and using the provided headphones, the unit also provides a powerful detection capability for air and vacuum leaks.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472