METALASTIC Woven Metal Mesh EMI Shielding Gasket With Pressure Seal | #04-0602


LOADING IMAGES
04-0602

METALASTIC Woven Metal Mesh EMI Shielding Gasket With Pressure Seal | #04-0602

Parker Chomerics METALASTIC woven aluminum mesh EMI shielding gasket with an elastomeric pressure seal.


Technical Specifications

  • Thickness: 0.016 in (0.40 mm)
  • Polymer Material Options: Neoprene
  • Noise Shielding Level: 60 to 69 dB
  • Division: Chomerics Division
  • Width: 8 inch, 203 mm
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Product Style: Woven Metal Mesh
  • Minimum Operating Temperature: -65 °F, -54 °C
  • Length: 25 ft, 7.62 m
  • Product Type: EMI Shielding Gasket
  • Filler Material: Aluminum
Safety Warning

Item Information

Parker Chomerics METALASTIC woven aluminum mesh shielding gaskets are produced in thin sheets that can be cut into custom geometries to meet application specific needs. METALASTIC is only available “filled” with an elastomer binder to provide a pressure seal.

 

Because of the high aluminum content of METALASTIC, it is an extremely durable and economical solution for applications requiring high pressure sealing and/or high levels of EMI shielding (waveguides, connectors, etc.).

 

METALASTIC EMI shielding gaskets are available filled with silicone, neoprene or fluorosilicone, impregnated in the woven aluminum mesh and are intended for use only in applications in which joint unevenness is less than 0.002 in. (0.05 mm), and/or where space is severely limited.

 

The material can be easily cut into gaskets of intricate shapes and is available with a minimum nominal thickness of 0.016 in. (0.40 mm). These gaskets are not intended to be re-used after joints are opened.

 

Features and Benefits:
• Intended for applications where joint thickness is less than 0.002 in. (0.05 mm)
• Pressure seal
• Durable and economical EMI shielding solution
• Not intended to be used after joints are opened

 

Configurations
• Only available “filled” for a pressure seal with either silicone or Fluorosilicone, or neoprene elastomer
• Only available with a woven mesh aluminum filler
• Bulk roll 8 in. (203 mm) wide x 25 ft. (7.62m)
• Die cut parts available, please contact us for a custom part number and to submit drawing
• Two thicknesses available: 0.016 in. (0.40 mm) or 0.020 in. (0.51 mm)

 

Die Cut Parts Available
• METALASTIC can be die cut to fit your specific application. Please supply us your drawings so we can quote your die cut part.

    

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336