Metal E-Seal (E-Ring) | #EEI-Metal-E-Ring-Internal-Pressure-Face-Seal


LOADING IMAGES
EEI-Metal-E-Ring-Internal-Pressure-Face-Seal

Metal E-Seal (E-Ring) | #EEI-Metal-E-Ring-Internal-Pressure-Face-Seal

Metal E-Seal featuring high springback and very low load to accommodate high-temperature applications with internal pressure and/or joints with considerable movement.


Technical Specifications

  • Division: Composite Sealing Systems Division
  • Materials of Construction: Metal
Safety Warning

Item Information

Applications:
• High temperature pneumatic joints, turbine engine bleed air ducting joints, turbine engine cases, very low load flanges and/or joints with considerable movement.
• Multi-convolution E-rings available for very high deflection applications
• Available internally pressure-energized or pressure neutral for reversing pressures
• Resonant frequency of E-ring may be customized to avoid destructive resonance in high vibration applications
• Available in standard sizes to fit all AS1895 flanges. See Metal E-Rings for AS1895 Flanges product (link: https://ph.parker.com/us/en/product-list/metal-e-rings)
• For temperatures up to 1450°F

Features:
• Optimized one piece construction for lower costs
• Highly compliant, very low load seal
• Generally used unplated
• Many custom cross sections available
• Available in a range of diameters
• Radiused footprint area protects mating surfaces
• Fully elastic working envelope for consistent performance over many compression/extension cycles
• Available in a choice of high strength/high temperature nickel and cobalt alloys
• Available with HVOF (High Velocity Oxygen Flame) anti-wear coating
• Available with electro deposited anti-wear coatings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687486