Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Metal E-Seal featuring high springback and low load to accommodate high-temperature applications with external pressure and/or joints with considerable movement.
Applications:
• High temperature pneumatic joints with external pressurization and/or joints with considerable movement
• Multi-convolution E-rings available for very high deflection applications
• Available externally pressure-energized or pressure neutral for reversing pressures
• Resonant frequency of E-ring may be customized to avoid destructive resonance in high vibration applications
• For temperatures up to 1450°F
Features:
Optimized one piece construction for lower costs.
• Highly compliant, very low load seal
• Generally used unplated
• Many custom cross sections available
• Available in a range of diameters
• Radiused footprint area protects mating surfaces
• Fully elastic working envelope for consistent performance over many compression/extension cycles.
• Available in a choice of high strength/high temperature nickel and cobalt alloys
• Available with HVOF (High Velocity Oxygen Flame) anti-wear coating
• Available with electro deposited anti-wear coatings
No CAD files available
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.