MESH STRIP with Elastomer Core EMI Gasketing | #01-0401-0541


LOADING IMAGES
01-0401-0541

MESH STRIP with Elastomer Core EMI Gasketing | #01-0401-0541

Parker Chomerics MESH STRIP® with elastomer core incorporates an elastomer material encapsulated in a knit wire mesh to improve on compression set characteristics and extend gasket life


Technical Specifications

  • Shielding Effectiveness (dB): > 60
  • Core: Neoprene Sponge
  • Profile Shape: Round
  • Height (inch): 0.125
  • Width (inch): 0.125
  • Material: Monel
Safety Warning

Item Information

Parker Chomerics MESH STRIP® with elastomer core incorporates an elastomer material encapsulated in a knit wire mesh to improve on compression set characteristics and extending gasket life. Recommended compression for the gasket is 35 ± 15%.

Features and Benefits:
• High metal content yields good EMI shielding
• Multiple gasket form-factors for design flexibility
• Foreign object debris (FOD) free versions available upon request
• Mesh material options allow for minimized galvanic corrosion
• Various elastomer offerings allow for optimized compression set, fluid resistance, and temperature range
• Tear resistant with increased durability
• Lightweight design for weight restriction applications

Mesh Material Offerings:
• Aluminum
• Monel (Nickel alloy)
• Ferrex (Tin-plated, copper-clad steel)

Elastomer Material Offerings:
• Sponge Silicone (Ideal for low compression force requirements)
• Solid Silicone (Ideal for robust sealing requirements)
• Solid Neoprene (Ideal physical durability characteristics)

Mounting Options:
• Incorporated into a groove (Recommended due to shielding and gasket compression)
• Open area mounting (RTV spot bond, welding, riveting, soldering)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336